行业与应用
- 零件编号
- 0887329400
- 类别
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 5.0m
- Circuits Loaded
- 4
- Circuits Maximum
- 4.0
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Net Weight
- 222.700/g
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- Round
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 28
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Shielded
- Yes
关键字: 88732-9400, 0887329400
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863