行业与应用
SFP
- 零件编号
- 0747280415
- 类别
- High-Speed EMI Cages
1-by-4 SFP Ganged Cage, Elastomeric Gasket, Press-fit
Physical Specifications
- emiPanelBezelMount
- Elastomer Gasket
- lightPipesPerPort
- 0
- materialMetal
- Copper Alloy
- netWeight
- 16.500/g
- orientation
- Horizontal
- packagingType
- Tray
- portConfiguration
- 1x4
- rearLegs
- 0
- terminationInterfaceStyle
- Through Hole - Compliant Pin
- thermalHeight
- N/A
- thermalSolutions
- Closed Top
Electrical Specifications
- dataRate
- 10.0 Gbps
关键字: 74728-0415, 0747280415
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863