行业与应用
HDM
- 零件编号
- 0736440216
- 类别
- Backplane Connectors
HDM Board-to-Board Backplane Header, Vertical, SMC, Press-Fit, Guide Post Location B, Polarizing Key Position N/A, 72 Circuits, Mating Length 6.00mm
Physical Specifications
- circuitsLoaded
- 72
- circuitsMaximum
- 72.0
- colorResin
- Black,Natural
- durabilityMatingCyclesMax
- 250
- firstMateLastBreak
- No
- flammability
- 94V-0
- guideToMatingPart
- Yes
- keyingToMatingPart
- No
- materialMetal
- Phosphor Bronze,Stainless Steel
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- High Temperature Thermoplastic
- netWeight
- 5.610/g
- numberOfColumns
- 12
- numberOfPairs
- Open Pin Field
- numberOfRows
- 6.0
- orientation
- Vertical
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 2.50mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 2.00mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.051µm
- polarizedToPcb
- No
- stackable
- Yes
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- dataRate
- 1.0 Gbps
- realSignalsPer25Mm
- 75
- shielded
- No
- voltageMaximum
- 250V AC
关键字: 73644-0216, 0736440216
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863