行业与应用
BNC
- 零件编号
- 0731000070
- 类别
- RF / Coaxial Connectors
BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Panel Isolated, Black PBT Housing, Housing Height 15.88mm, Nut and Lockwasher Included, Tray, 75 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 14.834/g
- orientation
- Right Angle
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- Through Hole
- pcbThicknessRecommended
- 3.20mm
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 2 GHz
- impedance
- 75Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
关键字: 73100-0070, 0731000070
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863