行业与应用
导出电子表格
| 零件编号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 555260808 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 3.50mm Stacking Height, 80 Circuits | No | No | 80 | 80 | Brown | 30 | No | Yes | 3.50mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 125.700/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | Closed Ends | -25° to +105°C | Surface Mount |