行业与应用
导出电子表格
| 零件编号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 537800470 | 1.25mm Pitch PanelMate Header, Surface Mount, Right-Angle, 1.90mm Height, 4 Circuits | No | 4 | 4 | Natural | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | 108.536/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 0.200µm | 3.000µm | No | Shrouded | No | -40° to +85°C | Surface Mount |