跳至主要内容
导出电子表格
零件编号 Web Description
22111031 Mini-Latch / KK Wire-to-Board Header, Vertical, with Friction Ramp, 3 Circuits, Gold (Au) Plating, Natural No 3 3 Natural 30 No 94V-0 Male No No No Yes Brass Gold Gold Polyamide (PA) Through Hole 324.000/mg 1 Vertical Bag 3.40mm No No 1.60mm 2.50mm 2.50mm 0.356µm 0.356µm No Partially Shrouded No -40° to +105°C Through Hole