跳至主要内容
导出电子表格
零件编号 Web Description
444761112 Mini-Fit HCS Crimp Terminal, 20-18 AWG, Bag, Copper (Cu) Alloy, Tin (Sn) Female High Performance Alloy (HPA) Tin Tin 0.200/g Bag 2.540µm Crimp or Compression 1.30-3.10mm 18, 20 N/A
444761211 Mini-Fit HCS Crimp Terminal, 20-18 AWG, Reel, Copper (Cu) Alloy, .76µm Tin (Sn) No Female High Performance Alloy (HPA) Gold Tin 0.156/g Reel 0.760µm Crimp or Compression 1.30-3.10mm 18, 20 N/A
444763211 Mini-Fit HCS Crimp Terminal, 16 AWG, Reel, Copper (Cu) Alloy, .76µm Tin (Sn) No Female High Performance Alloy (HPA) Gold Tin 0.156/g Reel 0.760µm Crimp or Compression 1.80-3.10mm 16 N/A