行业与应用
导出电子表格
| 零件编号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10101111 | KK PC Board Connector, Right-Angle Mount Style A, 1.00µm Tin (Sn), 11 Circuits | 11 | 11 | Natural | 25 | No | 94V-2 | Female | No | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 3.442/g | 1 | Right Angle | Tray | 4.30mm | No | Yes | 1.60mm | 5.08mm | 5.08mm | 1.016µm | 1.016µm | Yes | See Product Specification | Through Hole |