跳至主要内容
导出电子表格
零件编号 Web Description
03091121 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 12 Circuits, 3 Rows, Panel Mountable, without Passive Locking Ramps 12 Natural 94V-2 Receptacle No No Nylon 5.797/g 3 Bag Yes 5.03mm 5.03mm No -40° to +105°C
03091125 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 12 Circuits, 3 Rows, Natural 12 Natural 94V-2 Receptacle No Nylon 1.223/g 3 Bag Yes 5.03mm 5.03mm No -40° to +105°C