行业与应用
Modular Jack 4/4
- 零件编号
- 0855135016
- 类别
- Modular Jacks and Plugs
Modular Jack, Vertical, Top Entry, Surface Mount, 4/4, Low Profile, 13" Reel
Physical Specifications
- bootColor
- N/A
- colorResin
- Black
- durabilityMatingCyclesMax
- 2500
- flammability
- 94V-0
- invertedTopLatch
- No
- jackHeight
- 12.70mm
- lightpipesLeDs
- None
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold over Palladium Nickel
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 1.940/g
- orientation
- Vertical (Top Entry)
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 1.02mm
- pitchTerminationInterface
- 1.27mm
- platingMinMating
- 0.051µm,1.016µm
- platingMinTermination
- 1.905µm
- portConfiguration
- 1x1
- positionsLoadedContacts
- 4/4
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- Surface Mount
- waterproofDustproof
- No
- wireCableType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- shielded
- No
- voltageMaximum
- 125V DC
关键字: 85513-5016, 0855135016
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863