行业与应用
Bulb Socket
- 零件编号
- 0358421301
- 类别
- Sockets
PT Bulb Socket, Double Housing Assembly, Type A, Sealed, Black
Physical Specifications
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 30
- entryAngle
- Vertical
- keyingToMatingPart
- No
- materialMetal
- Phosphor Bronze
- materialResin
- Nylon
- netWeight
- 11.200/g
- packagingType
- Bag
- pcbLocator
- No
- pcbRetention
- N/A
- pitchMatingInterface
- N/A
- pitchTerminationInterface
- N/A
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 5.0A,7.0A
- voltageMaximum
- 12V
关键字: 35842-1301, 0358421301
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Duty-To-Declare
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863