跳至主要内容
导出电子表格
零件编号 Web Description
5035000993 2.50mm Pitch SD Memory Card Connector, 2.95mm Height, Normal Mount, Push-Push, with Detect, Protect and Anti-Card-Fly-Out Features Open Front 9 10000 N/A Copper Alloy Gold Tin Stainless Steel 1547.202/mg Embossed Tape on Reel No Yes 2.50mm -25° to +85°C Surface Mount