跳至主要内容
导出电子表格
零件编号 Web Description
2270040002 Sentrality 3.40mm Screw Mount Pin, 26.00mm Length, Bag No 1 1 3.40mm 200 No No No 26.00mm Copper Alloy Silver Silver 6.707/g 1 Vertical Bag No N/A No No -40° to +125°C Screw Mount
2270040003 Sentrality 3.40mm Screw Mount Pin, 36.00mm Length, Bag No 1 1 3.40mm 200 No Male No No 36.00mm Copper Alloy Silver Silver 10.876/g 1 Vertical Bag No N/A No No -40° to +125°C Screw Mount
2270040102 Sentrality 3.40mm Screw Mount Pin, 16.00mm Length, Bag No 1 1 3.40mm 200 No No No 16.00mm Copper Alloy Silver Silver 4.049/g 1 Vertical Bag No N/A No No -40° to +125°C Screw Mount