行业与应用
导出电子表格
| 零件编号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2034560003 | Mirror Mezz Hermaphroditic Connector, 5.50mm Connector Height, BGA-Attach Mounting, 7 Pair, 11 Row, 699 Circuits, 0.76µm Gold (Au) Plating, without Pegs | No | 699 | 699 | Black | 100 | No | 94V-0 | No | Yes | No | No | 11.00mm | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.343/g | 11 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.50mm, 4.00mm | 0.762µm | Yes | Yes | Unshrouded | Yes | -55° to +105°C | BGA Solder |