跳至主要内容
导出电子表格
零件编号 Web Description
193230001 VersaKrimp Metric Ring Terminal for M2.5 Stud Size (#4), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.465/g Carton M2.5 N/A 0.50-1.00
193230002 VersaKrimp Metric Ring Terminal for M3 Stud Size (#5), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.447/g Carton M3 N/A 0.50-1.00
193230003 VersaKrimp Metric Ring Terminal for M3-3.5 Stud Size (#5-#6), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.432/g Carton M3.5 N/A 0.50-1.00
193230004 VersaKrimp Metric Ring Terminal for M4 Stud Size (#8), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.519/g Carton M4 N/A 0.50-1.00
193230005 VersaKrimp Metric Ring Terminal for M5 Stud Size (#10), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.889/g Carton M5 N/A 0.50-1.00
193230006 VersaKrimp Metric Ring Terminal for M3 Stud Size (#5), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.546/g Carton M3 N/A 1.00-2.50
193230007 VersaKrimp Metric Ring Terminal for M3-3.5 Stud Size (#5-#6), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.523/g Carton M3.5 N/A 1.00-2.50
193230008 VersaKrimp Metric Ring Terminal for M4 Stud Size (#8), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.669/g Carton M4 N/A 1.00-2.50
193230009 VersaKrimp Metric Ring Terminal for M5 Stud Size (#10), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 0.699/g Carton M5 N/A 1.00-2.50
193230010 VersaKrimp Metric Ring Terminal for M6 Stud Size (1/4\), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 1.011/g Carton M6 N/A 1.00-2.50
193230011 VersaKrimp Metric Ring Terminal for M8 Stud Size (5/16\), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 1.199/g Carton M8 N/A 1.00-2.50
193230012 VersaKrimp Metric Ring Terminal for M4 Stud Size (#8), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 1.301/g Carton M4 N/A 2.50-6.00
193230013 VersaKrimp Metric Ring Terminal for M3 Stud Size (#5), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 1.401/g Carton M5 N/A 2.50-6.00
193230014 VersaKrimp Metric Ring Terminal for M6 Stud Size (1/4\), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 1.991/g Carton M6 N/A 2.50-6.00
193230015 VersaKrimp Metric Ring Terminal for M8 Stud Size (5/16\), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 1.791/g Carton M8 N/A 2.50-6.00
193230016 VersaKrimp Metric Ring Terminal for M10 Stud Size (7/16\), Un-insulated, Carton Closed - Brazed None Copper Alloy Tin 1.839/g Carton M10 N/A 2.50-6.00
193230207 VersaKrimp Metric Ring Terminal for M2.5 Stud Size (#4), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin Adhesive Tape on Reel M2.5 N/A 0.50-1.00
193230208 VersaKrimp Metric Ring Terminal for M3 Stud Size (#5), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin 12.110/g Adhesive Tape on Reel M3 N/A 0.50-1.00
193230209 VersaKrimp Metric Ring Terminal for M3-3.5 Stud Size (#5-#6), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin Adhesive Tape on Reel M3.5 N/A 0.50-1.00
193230210 VersaKrimp Metric Ring Terminal for M4 Stud Size (#8), Un-insulated, Adhesive Tape on Reel Closed - Brazed None Copper Alloy Tin 0.519/g Adhesive Tape on Reel M4 N/A 0.50-1.00
193230211 VersaKrimp Metric Ring Terminal for M5 Stud Size (#10), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin 1.000/g Adhesive Tape on Reel M5 N/A 0.50-1.00
193230212 VersaKrimp Metric Ring Terminal for M3 Stud Size (#5), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin Adhesive Tape on Reel M3 N/A 1.00-2.50
193230213 VersaKrimp Metric Ring Terminal for M3-3.5 Stud Size (#5-#6), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin Adhesive Tape on Reel M3.5 N/A 1.00-2.50
193230214 VersaKrimp Metric Ring Terminal for M4 Stud Size (#8), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin 0.669/g Adhesive Tape on Reel M4 N/A 1.00-2.50
193230215 VersaKrimp Metric Ring Terminal for M5 Stud Size (#10), Un-insulated, Adhesive Tape on Reel No Closed - Brazed None Copper Alloy Tin Adhesive Tape on Reel M5 N/A 1.00-2.50