跳至主要内容
导出电子表格
零件编号 Web Description
1510240023 DDR4 DIMM Socket, Aerodynamic Design, Vertical Press-Fit, 0.76µm Gold Plating, 288 Circuits, Black Housing, Natural Latch No 288 288 25 Vertical (Top Entry) 94V-0 Black Yes Natural (Off-White) Copper Alloy Gold Tin Polyamide (PA) 7.077/g Tray 1.85mm Yes No 1.57mm 0.85mm 0.85mm 0.762µm 0.381µm -55° to +85°C Through Hole - Compliant Pin