行业与应用
导出电子表格
| 零件编号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2280620323 | Quad-Row Board-to-Board Receptacle, 0.175mm Pitch, 0.60mm Mated Height, 2.00mm Mated Width, 32 Circuits, 2 Reels/Carton | No | No | 32 | 32 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 10.907/mg | 4 | Vertical | Embossed Tape on Reel | No | Yes | 0.175mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 2280620363 | Quad-Row Board-to-Board Receptacle, 0.175mm Pitch, 0.60mm Mated Height, 2.00mm Mated Width, 36 Circuits, 2 Reels/Carton | No | No | 36 | 36 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 11.501/mg | 4 | Vertical | Embossed Tape on Reel | No | Yes | 0.175mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |