行业与应用
导出电子表格
| 零件编号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 876781001 | 1.27mm Pitch Serial ATA Backplane Receptacle, Through Hole, Vertical, Extended Height, 0.76µm Gold (Au) Selective, 22 Circuits, Lead-Free | 22 | 22 | 500 | No | 94V-0 | No | Yes | Yes | Copper | Gold | Tin | 1.897/g | 1 | Vertical | Tray | 3.45mm | Yes | No | 0.80mm, 2.50mm | 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 15p - 7s | -40° to +105°C | Through Hole - Compliant Pin |