跳至主要内容
导出电子表格
零件编号 Web Description
561618081 2.00mm Pitch DuraClik Crimp Terminal, Female, 26-22 AWG, Gold (Au) Plating, Reel Female Phosphor Bronze Gold Gold 18.300/mg Reel Crimp or Compression 1.40mm max. 22, 24, 26 N/A
561618181 2.00mm Pitch DuraClik Crimp Terminal, Female, 26-22 AWG, Gold (Au) Plating, Bag Female Phosphor Bronze Gold Gold 18.300/mg Bag Crimp or Compression 1.40mm max. 22, 24, 26 N/A