跳至主要内容
导出电子表格
零件编号 Web Description
5022250801 2.50mm, 3.50mm, 3.70mm CMC Header, Right-Angle, 80 Circuits No 80 80 Black 20 Yes No Yes Yes Yes Copper Alloy Tin Tin 57.000/g 4 Right Angle Tray 3.60mm Yes No 1.60mm 2.50mm, 3.50mm, 3.70mm 2.50mm, 3.50mm, 3.70mm Yes Yes Closed Ends No -40° to +105°C Solder or Weld