跳至主要内容
导出电子表格
产品编号 Web Description
08550124 KK High Pressure Crimp Terminal, Female, 30-24 AWG, Brass, 0.38µm Selective Gold (Au) Plating, Reel Female Brass Gold Tin 0.117/g Reel 0.381µm 2.540µm Crimp or Compression 1.52mm max. 24, 26, 28, 30 N/A
50291900 KK High Pressure Crimp Terminal, Female, 30-24 AWG, Brass, 2.54µm Tin (Sn) Plating, Reel Female Brass Tin Tin 0.158/g Reel 2.540µm 2.540µm Crimp or Compression 1.52mm max. 24, 26, 28, 30 N/A
469990101 KK High Pressure Crimp Terminal, Female, 30-24 AWG, Brass, 2.54µm Tin (Sn) Plating, Bag Female Brass Tin Tin 0.118/g Bag 2.540µm 2.540µm Crimp or Compression 1.52mm max. 24, 26, 28, 30 N/A