行业与应用
导出电子表格
| 产品编号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 782461022 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Shrouded, 10 Circuits, 0.38µm Gold (Au) Plating, with 2 Side Locking Slots, Center Polarization Window, Tube Packaging, Void Pin Location: 9 | No | No | 9 | 10 | Black | No | 94V-0 | No | No | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.505/g | 2 | Vertical | Tube | 2.50mm | No | No | 2.00mm | 2.00mm | 0.381µm | 1.905µm | Yes | No | Closed Ends | No | -55° to +105°C | Through Hole |