行业与应用
导出电子表格
| 产品编号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5051470290 | Easy-On Flexi-Latch FPC-to-Board Connector, 2.00mm Pitch, Right-Angle, Surface Mount, Positive Inertia Lock, 2 Circuits | Flexi-Latch | 2 | Black | Bottom | 25 | 94V-0 | 4.85mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 418.100/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 2.00mm | 0.102µm | 0.051µm | Yes | No | -40° to +125°C | FPC only | |
| 5051470390 | Easy-On Flexi-Latch FPC-to-Board Connector, 2.00mm Pitch, Right-Angle, Surface Mount, Positive Inertia Lock, 12 Circuits, Black | Flexi-Latch | 3 | Black | Bottom | 25 | 94V-0 | 4.85mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 472.990/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 2.00mm | 0.102µm | 0.051µm | Yes | No | -40° to +125°C | FPC only | |
| 5051470490 | Easy-On Flexi-Latch FPC-to-Board Connector, 2.00mm Pitch, Right-Angle, Surface Mount, Positive Inertia Lock, 4 Circuits | Flexi-Latch | 4 | Black | Bottom | 25 | 94V-0 | 4.85mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 528.169/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 2.00mm | 0.102µm | 0.051µm | Yes | No | -40° to +125°C | FPC only |