行业与应用
导出电子表格
| 产品编号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5011937000 | 1.00mm Pitch, Pico-Clasp Female Crimp Terminal, 0.10µm Gold (Au) Plating, 32-28 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 8.970/mg | Reel | Crimp or Compression | 0.80mm max. | 28, 30, 32 | N/A | |||
| 5011938000 | 1.00mm Pitch, Pico-Clasp Female Crimp Terminal, 0.38µm Gold (Au) Plating, 32-28 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 22.089/mg | Reel | 0.380µm | 0.914µm | Crimp or Compression | 0.80mm max. | 28, 30, 32 | N/A | |
| 5011939000 | 1.00mm Pitch, Pico-Clasp Female Crimp Terminal, 0.76µm Gold (Au) Plating, 32-28 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 22.089/mg | Reel | 0.760µm | 0.914µm | Crimp or Compression | 0.80mm max. | 28, 30, 32 | N/A |