行业与应用
导出电子表格
| 产品编号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 466111008 | Mini-Fit Jr. Compliant Pin Header, 4.20mm Pitch, Dual Row, Vertical, 8 Circuits, Bright Tin (Sn) Over Nickel (Ni) Plating, Black | No | 8 | 8 | Black | 10 | No | No | No | No | Phosphor Bronze | Tin | Nickel | High Temperature Thermoplastic | 3.162/g | 2 | Vertical | Tray | Yes | Yes | 4.20mm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |