行业与应用
导出电子表格
| 产品编号 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2043160001 | Sentrality 8.00mm Top-entry, Knurled Press-fit Socket Assembly, Tray | No | 1 | 1 | 8.00mm | 200 | No | No | No | 4.00mm | Copper Alloy | Gold | Silver | Top-entry | 8.240/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Press-Fit | |
| 2043160006 | Sentrality 6.00mm Top-entry, Knurled Press-fit Socket Assembly, Tray | No | 1 | 1 | 6.00mm | 200 | No | No | No | 4.00mm | Copper Alloy | Gold | Silver | Top-entry | 6.521/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Press-Fit | |
| 2043160018 | Sentrality 3.40mm Top-entry, Knurled Press-fit Socket Assembly, Tray | No | 1 | 1 | 3.40mm | 200 | No | No | No | 4.00mm | Copper Alloy | Gold | Silver | Top-entry | 4.983/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Press-Fit |