Skip to main content
Molex rectangular connectors including an EXTreme PowerEnergetiC  connector, a Quad-Row board-to-board connector and a KickStart Connector.

Rectangular Connectors

For reliable performance across many industries, Molex rectangular connectors are versatile, high-density, multi-pin solutions that transmit power, signals or data across electronic and electrical systems in harsh environments. These connectors offer flexible configurations and exceptional durability for applications ranging from automotive and industrial automation to appliances and medical devices. Customizable construction enables hybrid configurations that combine power and signal in a space-saving format, reducing system complexity.

Microminiature Rectangular Connectors


SlimStack Connectors

These high-density connectors offer reliable board-to-board and board-to-FPC connections for miniature and portable electronic devices. Metal power-armor and cover-nail features are designed to help prevent housing damage during blind mating, while providing housing protection, alignment and electrical reliability. With multiple stack heights and a short body structure, these connectors also ensure PCB design flexibility.

SlimStack-Connectors

Quad-Row Connectors

As an industry-first, board-to-board form factor, the Quad-Row Connector has a staggered four-row design saving up to 30% in PCB space while maintaining reliable electrical performance. Shielded versions reduce EMI by up to 25 dB, making Quad-Row Connectors ideal for use in mobile devices and wearables, where space optimization is crucial.

Molex Quad-Row header and receptacle connectors.

5G mmWave RF Flex-to-Board Connectors

Ideal for 5G infrastructure, autonomous vehicles and IoT devices, 5G mmWave RF Flex-to-Board Connectors are designed to deliver high-speed, high-frequency performance for advanced 5G mmWave applications. These connectors support multiple configurations, replace coaxial cables via FPC, and combine RF and non-RF signals in one connector for PCB space and cost savings, with built-in shielding to minimize EMI and maintain signal integrity (SI).

 5G mmWave receptacle and header connectors.

Rugged Rectangular Connectors for Aerospace and Defense


AirBorn R Series 0.075" Rectangular Connectors

These rugged, rectangular PCB connectors feature a four-part contact, vibration-resistant system that ensures consistent performance in mission-critical aerospace and defense applications. With multiple termination, configuration and mounting options, AirBorn R Series connectors meet or exceed MIL-DTL-55302 military specifications, certifying performance under extreme thermal and mechanical stress.

Molex AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors.

AirBorn W Series 0.100" Rectangular Connectors

Trusted in aerospace, defense and space applications, AirBorn W Series connectors are durable rectangular PCB connectors with 0.100" (2.54mm) contact spacing. These field-proven, mission-critical interconnects feature three points of contact for reliable electrical performance in harsh environments, while multiple termination and configuration options provide flexibility and compatibility with legacy systems.

Grey AirBorn W Series rectangular connectors with gold pins.

AirBorn verSI High-Density Connectors

Engineered for high-speed, high-density SI in mission-critical environments, AirBorn verSI Series connectors incorporate an open-pin field design, supporting vertical, right-angle, cable and flex circuit mounting for optimal layout flexibility. These connectors are available in scalable and customizable configurations, while also providing proven performance in extreme conditions for aerospace and defense reliability.

AirBorn verSI High-Density Connectors.

AirBorn PowerAmp Connectors

Proven in extreme conditions, AirBorn PowerAmp Connectors are high-current, high-reliability power connectors designed for board-to-board and cable-to-board applications in rugged aerospace, defense and industrial environments. With plated through hole and solder cup terminations, these connectors provide low contact resistance, UL94V-0 flammability-rated materials and a compact 0.225" (5.72mm) pitch for optimized space and weight savings.

Various AirBorn PowerAmp connectors

AirBorn AirStrip Micro-Strip Connectors

Ultra-compact, rugged AirBorn AirStrip connectors are designed for high-reliability performance in aerospace, defense and medical electronics. These lightweight, low-profile connectors are available in various cable-mount configurations for maximum design flexibility and are MIL-DTL-83513-qualified, ensuring stable connections in extreme vibration and temperature conditions. They are ideal for compact, low-pin-count applications.

Various types of AirBorn AirStrip connectors including right-angle receptacles, pre-wired I/O plugs and more.

Power and Signal Rectangular Connectors


C-Grid and C-Grid III Connectors

These wire-to-board and board-to-board connectors support applications for low-power signal needs in industries like computing, medical and automotive, offering exceptional design flexibility. For secure mating, C-Grid and C-Grid III Connectors feature friction locks that help prevent accidental unmating, ensuring stable, uninterrupted operation in critical applications.

C-Grid and C-Grid III Connector Systems

KK Connectors

KK Connectors provide dual cantilever terminals for wire-to-board and board-to-board applications to ensure optimal electrical connectivity. They also offer polarization options, friction locks and positive-locking latches (KK Plus) for strong retention. These connectors meet European Glow Wire requirements and V-0 flammability standards for enhanced safety, ensuring long-term reliability across diverse industries.

KK Connectors

Micro-Fit Connectors

Micro-Fit Connectors offer significant space savings for high-density circuit connectivity in compact applications. Supporting board-to-board, wire-to-board and wire-to-wire systems, these connectors feature reduced mating force terminals that improve product lifespan and operator ergonomics. Available in multiple configurations, Micro-Fit connectors are engineered for assembly reliability, including blind-mating capability and robust header retention.

Micro-Fit Connectors

Micro-Fit+ Connectors

Offering a small PCB footprint, multiple configurations and reflow options for streamlined manufacturing, these connectors maximize functionality and reduce assembly costs. Micro-Fit+ Connectors support board-to-board, wire-to-board and wire-to-wire systems with up to 40% reduced mating force, blind-mating capability and color-keyed options for improved assembly and ergonomics.

Micro-Fit+ rectangular connector header on a PCB with mating receptacle.

Mini-Fit Connectors

These connectors provide compact, versatile connectivity solutions for high-density wire-to-wire and wire-to-board applications, making them ideal for efficient power delivery in mid-to-high-power applications. Mini-Fit Connectors provide both dependable performance and reliability with secure mating, while minimizing operator errors through polarized housings, positive locks and low-mating forces. Optional terminal position assurance (TPA) features help prevent mis-mating and accidental un-mating.

Mini-Fit Connectors

PicoBlade Connectors

Leveraging a two-point contact design and 1.25mm pitch, PicoBlade Connectors provide significant space savings for wire-to-wire and wire-to-board applications. Friction locks ensure strong retention, while optional vacuum caps support automated high-volume pick-and-place assembly. Tin- and gold-plated versions offer superior reliability in harsh environments for rugged applications including automotive, industrial and consumer electronics.

 PicoBlade Connector header and receptacle.

Pin and Socket Connectors

Available in wire-to-wire and wire-to-board designs, Pin and Socket Connectors feature dual-locking lances and a multipoint contact layout, ensuring secure engagement and helping prevent poor contact wipe in applications with current requirements up to 17.0A. These connectors, available in 0.062" and 0.093" versions, offer broad flexibility for long-life designs with tough nylon housings and robust terminals.

Standard Pin and Socket Connector headers.

Micro-Lock Plus Connectors

Compact, high-reliability Micro-Lock Plus Connectors are wire-to-board and wire-to-wire solutions designed for applications requiring secure connections and excellent performance in high-vibration environments. Flexible configurations and rugged mechanical features ensure reliable performance and strong vibration resistance, making these connectors ideal for high-current, high-temperature and space-constrained applications.

Vertical and right-angle Micro-Lock Plus connector headers with mating discrete wire cable assemblies.

CP Connectors

Available in multiple pitches for wire-to-board and wire-to-wire applications, CP Connectors offer Glow Wire-capable and halogen-free options that meet global safety and environmental standards for compliance and safety. Error prevention and robust mechanical features help improve assembly mating and creepage/clearance, while diverse configurations promote design flexibility.

Molex CP 6.5 Connector Family.

SL Connectors

Supporting wire-to-board and wire-to-wire applications, these connectors deliver secure, reliable mating features to help prevent disengagement and terminal back-out in high-vibration environments. The SL series features flexible termination styles for broad design adaptability and two independent points of contact for long-term reliability, while split-peg headers improve PCB retention during soldering.

3 circuit SL connectors terminated on discrete wires.

Nano-Fit Connectors

Nano-Fit Connectors are compact, high-performance wire-to-board solutions that provide fully protected terminals and robust power delivery in space-constrained applications. With blind-mating interface (BMI), TPA and connector position assurance (CPA), these connectors enable reliable electrical performance, minimize assembly errors and offer designers flexibility for power-dense applications.

Molex Nano-Fit Connector System

Ultra-Fit Connectors

Ultra-Fit Connectors offer high current capacity, exceptional thermal protection and optimized PCB space for miniaturized devices. These Glow Wire-capable connectors utilize low-halogen materials and potting-capable headers to meet global safety standards while reducing material and labor costs. The longer centerline supports larger-diameter wire insulation for higher ampacity without overheating, ensuring system reliability in high-current applications.

Ultra-Fit Connectors

Mega-Fit Connectors

Offering various features for design flexibility and cost efficiency, Mega-Fit Connectors deliver superior power density for space-constrained applications. These connectors are Glow Wire-capable and USCAR2 certified for shock and vibration, ensuring reliability in automotive and industrial environments. The unique terminal design supports double crimping and same-circuit multiple-connector use, improving current paths, heat management and long-term durability.

Mega-Fit Connectors

VersaBlade Connectors

These connector housings meet IEC60335-1 EU safety regulations, making them ideal for home appliances and industrial ovens that require Glow Wire capability. With enhanced durability and panel mounting, VersaBlade Connectors provide superior mating reliability, strong retention force and added protection, minimizing end-product failures during high-temperature operations.

VersaBlade Connector housings and receptacles terminated on discrete wires.

MLX Connectors

High-power MLX Connectors are wire-to-wire and wire-to-board connectors designed for reliable performance in demanding applications, including automotive systems, industrial equipment, agricultural machinery and consumer products. These connectors provide long-lasting connections in harsh environments, support high-power requirements with solid construction and provide flexibility for a variety of design needs.

MLX connector headers, housings, receptacles and pre-crimped leads.

Sabre Connectors

Rugged, high-power wire-to-board and wire-to-wire Sabre Connectors are engineered to deliver reliable electrical and mechanical performance in harsh environments including industrial equipment, automotive systems and other high-current applications. Supporting up to 18.0A per circuit at 600V, these connectors are ideal for robust, high-power applications.

Sabre connector headers, housing, receptacle and terminals.

Mini-Fit Sr. Connectors

Supporting up to 50.0A per circuit, Mini-Fit Sr. Connectors are high-power wire-to-board and wire-to-wire solutions designed to deliver robust, secure connections for power-intensive applications. Ideal for high-power applications in compact spaces, these connectors provide four points of contact for excellent electrical reliability and polarized housings to help prevent mis-mating.

Mini-Fit Sr. Connectors

OneBlade Connectors

Designed for quick, efficient assembly, OneBlade Connectors are compact, wire-to-board connectors that provide streamlined, reliable connections for various electronic applications. The single connector housing supports vertical and right-angle orientations, reducing inventory costs, while the dual-point contact design enhances contact wipe and electrical reliability, minimizing downtime and disruptions.

OneBlade Connector System

Pico-SPOX Connectors

Featuring a 1.50mm pitch, Pico-SPOX Connectors save 30% more space compared to 2.00mm connectors, enabling miniaturized designs for consumer devices and vehicles. Available in various configurations, these connectors enable easier integration across diverse applications. The rugged design ensures consistent performance in harsh environments, reducing end-product recalls and operation costs.

Pico-SPOX Headers

Micro-Latch Connectors

Micro-Latch Connectors are compact, reliable wire-to-board solutions designed for low-power applications that require secure mating and space-saving designs. These connectors offer tin plating for cost savings, low contact resistance and good solderability, while gold plating provides premium performance. Blind-mate interface (BMI) reduces installation time and the risk of contact damage for simplified assembly.

Micro Latch Headers

Milli-Grid Connectors

Designed for high-density signal applications, Milli-Grid Connectors are modular wire-to-board and board-to-board solutions ideal for applications that demand flexible, space-saving signal connections. The Milli-Grid series maximizes space efficiency in high-density designs, reduces assembly errors with secure mating features and accommodates a variety of design requirements with modular configurations.

Milli-Grid Connector header.

Mini-SPOX Connectors

These connectors feature a 2.50mm pitch, which helps conserve PCB space while supporting rugged automotive and industrial applications. The friction lock and terminal lance provide strong retention and prevent terminal backout, ensuring electrical reliability in harsh environments. Mini-SPOX Connectors are RoHS-compliant and high-temperature capable, designed to withstand shock, vibration and rough handling.

Mini-SPOX rectangular connector header and receptacle.

Pico-Clasp Connectors

Enabling automated assembly, Pico-Clasp Connectors reduce manual labor and improve cost efficiency. Available in gold and tin plating, they allow designers to balance cost and reliability. These ultra-compact connectors offer the smallest pitch, 1.00mm, for exceptional space savings and provide multiple header options and configurations for design flexibility.

Pico-Clasp System

CLIK-Mate Connectors

CLIK-Mate Connectors are compact wire-to-board solutions designed for signal applications, offering high-density interconnects with secure mating and ease of assembly. Their low insertion force and integrated locking mechanism with an audible click ensure proper engagement, reducing assembly time and errors. CLIK-Mate Connectors are also compatible with existing PCB footprints, minimizing redesign time and accelerating time to market.

CLIK-Mate Cable Assembly

iGrid Connectors

Ideal for consumer electronics, automotive systems, industrial automation and medical equipment, iGrid Connectors are dual-row, wire-to-board solutions designed for signal applications that require high reliability, compact designs and robust performance. These connectors offer flexible configurations and feature an inner lock mechanism that helps prevent wire tangling, saves space and provides an audible click for secure mating confirmation.

iGrid Connectors

Mini-Lock Connectors

A reliable wire-to-board solution, Mini-Lock Connectors are compact and designed for low-power applications requiring a dependable and streamlined interconnect system. The four-point contact design ensures strong electrical reliability, while polarization and the thumb-latch locking mechanism provide easy mating with an audible click for secure and proper engagement.

Mini-Lock headers mounted to a PCB with a mating receptacle.

RAST Connectors

Delivering reliable connectivity for high-volume automated manufacturing processes, RAST Connectors are an exceptional wire-to-board solution with a four-point contact design and IDT terminations. This ensures secure electrical connections and robust wire retention for power applications. RAST Connectors are Glow Wire-capable and UL-94V0-rated, supporting both direct and indirect PCB mating to provide cost savings and design versatility in home appliance and industrial applications.

RAST Connector System

Pico-EZmate Connectors

Pico-EZmate Connectors are ultra-compact wire-to-board solutions designed for signal and low-power applications. Their vertical mating orientation simplifies integration into PCB layouts and supports automated assembly processes. Low-profile design and robust retention features make these connectors suitable for high-efficiency production environments.

Pico-EZmate connector header and receptacle.

Pico-Lock Connectors

Designed for signal and low-power applications, Pico-Lock Connectors are ultra-compact, low-profile wire-to-board interconnects with secure locking and space-saving features. Available in multiple pitches, the Pico-Lock low-profile design enables efficient use of PCB space for thinner, high-performance devices. These connectors can handle up to 10.0A (16 AWG, 2-circuit), making them suitable for industrial, automotive and high-power electronic applications.

Pico-Lock Connector System

Micro-One Connectors

IEC60335-1 EU-compliant Micro-One Connectors are compact wire-to-board solutions designed for signal and low-power applications, offering high reliability and robust performance in space-constrained designs. These connectors are ideal for consumer electronics, automotive systems and medical devices where miniaturized and dependable connectivity is essential, providing resistance to shock, vibration and moisture ingress.

Micro-One Wire-to-Board Connector System

High Power Rectangular Connectors


EXTreme Ten60 High-Power Connectors

Supporting rapid prototyping and custom configurations, EXTreme Ten60 High-Power Connectors feature a dovetail system enabling flexible combinations of power and signal modules. These connectors are available in press-fit or solder tail options for versatile PCB integration, plus blade and signal length options for hot-plugging and first-mate-last-break (FMLB). The low-profile design improves airflow for optimal cooling, while PCB polarizing pegs and robust guides facilitate secure mating and reliable board-to-board alignment.

EXTreme Ten60 High-Power Connectors

EXTreme LPHPower Connectors

Featuring an ultra-low-profile design, EXTreme LPHPower Connectors have power blades parallel to the PCB to improve airflow and save up to 53% space compared to traditional connectors. These connectors are compatible with low-profile hybrid (LPH) plugs or 1.57mm card-edge gold fingers, enabling right-angle, co-planar or vertical orientations for design versatility. They are rated for current interruption that meets hot-plugging requirements for robust power systems.

EXTreme LPHPower Connectors

EXTreme EnergetiC High-Current Connectors

EXTreme EnergetiC connectors enable multiple signal and/or power configurations without special tooling, supporting fast and cost-effective production. These connectors provide FMLB pin configuration for grounding safety and hot-plugging capability. Electrical performance is optimized, with features such as low-power-loss interface design and arc-resistant contacts, ensuring efficiency and reliability in high-power environments.

EXTreme EnergetiC High-Current Connectors

EXTreme PowerEdge Plus Card Edge Connectors

Featuring an innovative dual-layer terminal design, EXTreme PowerEdge Plus Card Edge Connectors deliver over 3,300W at 12V, enabling smaller, lighter components for space-constrained, high-power applications. Low-profile housing improves airflow to prevent overheating and maintain system performance. Each power circuit has eight independent contact points, reducing contact resistance, power loss and risk of downtime.

EXTreme PowerEdge Plus Card Edge Connectors

EXTreme Guardian System

Supporting high-current demand for applications, the EXTreme Guardian System features wire-to-board housing and a terminal interface with six independent contact points for long-term performance. Positive locking housing ensures secure mating with audible feedback; fully isolated terminals protect against handling damage. Hybrid power/signal configurations, high-voltage support and a 125°C temperature rating enable versatile, robust solutions for networking and datacom equipment.

EXTreme Guardian Connectors

Mega-Fit Connectors

These connectors handle up to 30.0A with a 5.70mm pitch, enabling space efficiency and significant power per PCB area. Feature-rich with positive locks, TPA, CPA, BMI, potting-capability, and multiple keying and color-coded options, Mega-Fit Connectors provide exceptional design flexibility for diverse applications. Compliant with USCAR2 shock and vibration regulations, these connectors also meet Glow Wire and low-halogen standards for safety and sustainability.

Mega-Fit Connectors

Super Sabre Connectors

Optimized for demanding applications, Super Sabre Connectors are high-power wire-to-board solutions for reliable power delivery and robust mechanical performance. They are ideal for use in industrial equipment, automotive systems, consumer appliances, power supplies and other applications that require high-current and secure connectivity. These connectors also support space-saving designs and reduce electrical failures with enhanced terminal isolation.

Super Sabre connector headers and pre-crimped leads.

MX150L Connectors

Rugged and sealed, MX150L Connectors exceed IP67 and conform to UL 1977 requirements, supporting signal and power applications in harsh environments like marine and off-road equipment. A silicone-based mat seal eliminates individual wire seals, reducing assembly complexity and cost, while wire-to-wire, wire-to-panel and wire-to-board options enable design flexibility. Additionally, TPA, CPA and audible clicks support secure and reliable connections.

MX150L housings and receptacles.

Terminal Blocks and Barrier Strips

Terminal Blocks and Barrier Strips from Molex provide secure connections for wire-to-board and wire-to-wire applications, simplifying high-performance wiring. These products are available in modular configurations, with multiple wire-entry angles, various pitch sizes and screw or spring terminals for design flexibility. They provide high-current and high-voltage handling capabilities to meet demanding application needs.

Teminal Blocks and barrier strips in vertical and horizontal orientations.

Mezzanine Rectangular Connectors


Mirror Mezz Connectors

Supporting data rates up to 224Gbps, Mirror Mezz and Mirror Mezz Pro Connectors are high-speed, board-to-board interconnect solutions designed for optimal SI and space-savings in advanced electronic systems. Hermaphroditic design reduces procurement, inventory and tooling costs while maximizing PCB real estate. These connectors are optimized for data-rich applications in high-performance computing environments.

Hermaphroditic Mirror Mezz connectors.

SEARAY and SEARAY Slim Connectors

Leveraging patented Solder Charge technology, these connectors provide exceptional reliability and reduce applied costs compared to ball grid array (BGA) connectors. SEARAY and SEARAY Slim Connectors are high-density, high-speed board-to-board interconnect solutions that provide superior electrical performance and reliable connectivity in compact designs. They support data rates up to 12.5Gbps for high-density signal transfer in low-profile applications.

SEARAY mating connectors.

NeoScale Connectors

NeoScale Connectors are next-generation board-to-board interconnect solutions designed to deliver ultra-high-speed, high-density connections for advanced electronic systems. These products achieve up to 56Gbps, doubling the original performance target for next-generation telecommunications and networking applications. Their flexible mezzanine system addresses space constraints with a scalable design that supports a wide range of high-speed signal requirements.

NeoScale connectors with a triad wafer design.

SpeedMezz Connectors

Designed to support advanced systems, SpeedMezz Connectors are high-speed, mezzanine board-to-board solutions with compact and reliable connectivity for data-intensive applications. SpeedStack and SpeedEdge plugs deliver up to 56Gbps, while SpeedField plugs support up to 20Gbps, all sharing the same footprint for easy upgrades. This connector family includes SpeedCable and SpeedFlex assemblies for flexible cabling and short-stack height requirements.

SpeedMezz card edge connector header and receptacle.

HD Mezz Connectors

Robust and space-efficient HD Mezz Connectors are high-density, high-speed mezzanine board-to-board solutions that deliver superior performance and compact configurations for demanding applications. Their patented Solder Charge technology offers a more reliable and economical alternative to BGAs, reducing assembly costs. Designed for 100 mating cycles, these connectors ensure consistent performance in high-speed networking and telecom applications.

HD Mezz connector header and receptacle.

NeoPress Connectors

Delivering robust SI and reliable performance for advanced electronic systems, NeoPress Connectors are press-fit, high-speed board-to-board solutions that support data rates up to 28Gbps. The press-fit compliant-pin design enables solderless termination and easy PCB rework without sacrificing SI performance. Mirror-image triad layout and staggered footprint minimize crosstalk, ensure zero-skew routing and reduce PCB layer count for cost savings.

NeoPress connectors with mirror-image triad design.

1.00mm Mezzanine (IEEE 1386) Connectors

RoHS-compliant 1.00mm Mezzanine IEEE 1386 Connectors are compact, board-to-board solutions designed to deliver high-speed, reliable connectivity in space-constrained designs meeting the IEEE 1386 standard. Multiple stack heights and up to 84 circuits provide design versatility for complex systems. The UL94V-0 LCP housing withstands SMT reflow, while exceptional tolerance absorption enables secure mating.

1.00mm mezzanine card connectors.

Sealed Rectangular Connectors


CMC/CMX Connectors

IP6K7/IP6K9K-rated CMC and CMX Connectors are high-performance, sealed connectors designed for automotive applications requiring robust and compact solutions for signal and power distribution. These connectors offer wire-to-board and wire-to-wire hybrid connections featuring multiple circuit options with signal, mid-power and power terminal sizes for wire sections from 0.35 to 5.00mm².

CMC/CMX

MX150L Connectors

Exceeding IP67 and conforming to UL 1977 requirements, the MX150L Connector system features a rugged, sealed design, supporting signal and power applications in harsh environments. A silicone-based mat seal eliminates individual wire seals, reducing assembly complexity and cost. Flexible options include wire-to-wire, wire-to-panel and wire-to-board formats with two pitch designs.

MX150L connector housings and headers.

MX150 Connectors

MX150 Connectors are compact, sealed and unsealed connector systems designed for cost-effective, high-performance interconnects in automotive and transportation applications. These connectors have a reduced package size compared to traditional USCAR connectors and support low- and mid-voltage applications for space and weight savings. Mat-seal technology eliminates individual cable seals, reducing size. Multiple plating options are available for robust electrical performance.

MX150 Connectors

Compactus Connectors

Available in three different circuit-size headers, Compactus connectors reduce complexity in procurement and support diverse application designs. These connectors enable increased functions and connectivity in limited spaces for automotive and commercial vehicles.

Compactus connector header.

MX123 Connectors

Certified for harsh environments, MX123 Connectors meet GMW3191 specs, including IP67/IP68/IP69k sealing, Temp Class III and Vibe Class I vibration standards. Mat-seal technology enables one of the smallest packaging sizes available, eliminating individual cable seals and simplifying harness assembly. Precious metal plating stabilizes contact resistance under severe conditions, while center-wall feature supports blind-mate connections and prevents scooping.

MX123 connector system featuring a header, receptacle and wire dress cover.

Backplane Rectangular Connectors


Impulse Backplane Connectors

High-speed, high-density Impulse Backplane Connectors support scalability and data transmission up to 112Gbps PAM-4 in advanced electronic systems. Ideal for data centers, networking and telecom applications, the Impulse system offers optimized SI, low insertion loss and crosstalk and robust mating interfaces. These connectors enable flexible, scalable configurations that deliver dependable operation and consistent electrical performance.

Impulse Connector System

Impel and Impel Plus Backplane Connectors

Offering exceptional SI and scalability for advanced electronic systems, Impel and Impel Plus Backplane Connectors are high-speed, modular connectors that deliver speeds up to 56Gbps and support backward and forward compatibility. The robust interface improves reliability and minimizes installation errors, while cable assemblies using Molex Temp-Flex twinax cable offer complete, high-performance cabled solutions.

Impel-Backplane-Connectors

Impact Backplane Connectors

Next-generation data and telecommunications systems require scalable, high-speed, high-density interconnect solutions with superior SI. Impact Backplane Connectors support data rates up to 25Gbps, or 28Gbps for Impact zX2, and feature up to 80 differential pairs per inch, enabling system upgrades without architectural redesigns. The mating interface ensures long-term reliability, while multiple configurations and compliant pin options enhance design flexibility.

Impact Connector Family

GbX I-Trac Backplane Connectors

Supporting data rates up to 12.5Gbps with backward compatibility to standard 6Gbps GbX connectors, GbX I-Trac Backplane Connectors meet evolving bandwidth needs for high speed and exceptional mechanical and electrical performance. The open pin-field architecture provides up to 69 differential pairs per linear inch with flexible pin assignment and a broadside-coupled, skew-equalized system that minimizes crosstalk and insertion loss.

GBX_Connectors

High-Speed Rectangular Connectors


EdgeLine Connectors

EdgeLine high-speed card edge connectors deliver robust, high-performance interconnect solutions for high-speed data transfer in compact, space-saving designs. They are ideal for telecommunications, data centers, enterprise servers, networking equipment and industrial automation systems requiring reliable, high-speed connectivity at speeds up to 20Gbps. The versatile range of options includes EdgeLine Signal Power (ESP), CoPlanar, CoEdge and CoBridge solutions.

High-speed EdgeLine card edge connectors.

Sliver Edge Card Connectors

High-performance, high-speed Sliver Edge Card Connectors support data rates up to 32Gbps and are recognized by the Small Form Factor (SFF) Committee, Gen-Z Consortium and Open Compute Project (OCP). The 0.60mm pitch provides 30% space savings compared to conventional 0.80mm solutions, optimizing real estate and delivering scalable and upgradeable memory/storage, accessory cards and orthogonal direct configurations.

Sliver Edge Card Connectors for high-speed applications.

SpeedMezz Connectors

The SpeedMezz Connector family of mezzanine and card edge connectors includes 56Gbps SpeedStack and SpeedEdge connectors as well as 20Gbps SpeedField solutions. All share the same footprint, simplifying upgrades and offering versatile stack-height options with 22, 60 and 82 circuits. SpeedCable and SpeedFlex cable assemblies provide added design options, supporting complete system solutions.

SpeedMezz connector header and receptacle.

EdgeLock Wire-to-Edge Card Connectors

EdgeLock Wire-to-Edge Card Connectors provide reliable and compact connectivity solutions that are ideal for designs requiring enhanced mechanical retention and electrical performance. These connectors support high current ratings and ensure solid electrical connections in demanding environments. Tool-free assembly simplifies maintenance while the rugged design enhances durability and minimizes system downtime.

EdgeLock Connectors

KickStart Connector System

The KickStart Connector System supports data rates up to 32Gbps NRZ and provides a compact, all-in-one I/O solution for cabled boot drives. The SFF-TA-1036-standard KickStart system combines power and signal circuits into one cable assembly, delivering superior SI, minimizing the board footprint and improving cooling efficiency. The robust, low-profile design improves thermal performance and ensures mechanical and electrical reliability.

KickStart Connector and Cable Assemblies

NearStack Connector System

Ideal for data centers and high-performance computing systems that require ultra-reliable, high-speed internal cable-to-board connectivity, the advanced NearStack Connector System provides high-density, low-profile and high-speed connections. Directly welded wires eliminate paddle cards, improve SI and optimize space. Various interfaces and connector types, including modular and stackable designs, support next-generation data center designs and high-density installations.

NearStack Product Family

NextStream Connector System

The cutting-edge NextStream Connector System is a high-speed internal I/O solution that meets the PCIe 6.0 standard, supporting data rates up to 64Gbps PAM-4. The mechanical design and integrated active redriver channel ensure superior SI performance, while the miniaturized form factor and multiple connector options support a wide range of applications and enhance design flexibility.

NextStream Connector and Cable Assembly Mating Pair.

MicroBeam Connectors and Cable Assemblies

Designed for high-speed and high-density near-chip applications, the MicroBeam connector system delivers data rates up to 112Gbps in a low-profile, cabled connector that uses twinax cable to provide exceptional SI. The low-profile connector enhances airflow, minimizes interference with other components, improves design flexibility for near-chip placement and enables more high-speed channels in space-constrained architectures.

MicroBeam Connectors and Cable Assemblies

Nano-Pitch I/O Connector System

The ultra-compact, high-performance Nano-Pitch I/O Connector System offers industry-leading SI and scalability for next-generation data applications. The miniaturized connector footprint supports data rates up to 25Gbps and offers various mounting options that enable high bandwidth in space-constrained systems. Supporting diverse application needs, Nano-Pitch connectors adhere to PCIe, SAS, SATA and future-proofed PCIe 4.0 and SAS-4 standards.

Nano-Pitch I/O connectors terminated on a cable.

Multi-Trak I/O Connectors

Data centers, enterprise servers and telecommunications systems using PCIe 5.0 data rates require flexible, high-density connectivity. The Multi-Trak connector system is optimized for SI and mechanical reliability, supporting data rates up to 64Gbps and conforming to the SFF-TA-1033 standard. These scalable and modular connectors improve design flexibility, minimize crosstalk and insertion loss, reduce downtime and optimize space in high-density layouts.

Multi-Trak PCIe Gen5 VT Connector 16X

QSFP-DD Connector System

Supporting next-generation data rates, the QSFP-DD Connector System is a high-density, high-speed pluggable I/O solution that doubles lane density and enhances SI. The system offers a fully integrated design with optimized connectors, Molex Temp-Flex cables and thermally efficient heat sinks. These connectors work with legacy QSFP cables and modules while supporting 56Gbps PAM-4 and up to 400Gbps aggregate speeds.

QSFP-DD Assembly

QSFP Connector System

The QSFP Connector System is a compact, high-speed, pluggable I/O solution designed to support data rates of up to 400Gbps aggregate for high-density applications. The zQSFP+ design supports up to 112Gbps per lane, meeting requirements for 200G Ethernet and InfiniBand EDR. The connector design ensures insertion loss under 0.8 dB and optimizes thermal management for 5W plugs.

QSFP connectors, cages and cable assemblies.

OSFP Connector System

The high-density, high-speed pluggable OSFP Connector System is designed for next-generation applications requiring data rates up to 800Gbps. The connector design enables better airflow, improving cooling at high data rates. OSFP Connectors provide 16 lanes of 224Gbps PAM-4 connectivity with tight tolerance control and grounding that ensure superior SI.

OSFP connector and 2x4 OSFP cage.

SFP and SFP+ Connector System

The SFP and SFP+ Connector System offers a compact, high-performance, pluggable interface designed to support data rates of up to 10Gbps for networking and storage applications. Advanced EMI shielding, hot-pluggable transceivers, integrated light pipes for LED status indication, intuitive thumb latches for easy module removal and gold-plating options help ensure reliable operation and simple maintenance.

SFP and SFP+ connectors, cages and cable assemblies.

SFP-DD Connector System

The advanced, dual-channel SFP-DD 56G PAM-4 connector system delivers high-speed data rates of up to 112Gbps. MT connectors in a tape-and-reel format, together with a wide range of cage mounting options, facilitate easy PCB placement. These connectors support Fibre Channel (8Gbps) and Gigabit Ethernet (10Gbps) applications and offer hot-pluggable transceivers that minimize system downtime.

SFP-DD Connector header on a PCB with a mating receptacle.

CDFP Connector System

Delivering high-speed PCIe 6.0 connections, CDFP Connectors provide up to 64Gbps PAM-4 per lane (256Gbps per 16-lane connector) in a compact and scalable form factor. Sturdy EMI shielding and construction ensure stable performance for high-speed applications like AI, GPU and CPU links. The CDFP system is compliant with SFF-TA-1032 and upgradeable to PCIe 7.0, enabling future-proofed designs.

CDFP Connector System

Industrial Rectangular Connectors


Heavy-Duty Connectors

Heavy-Duty Connectors ensure reliable connections for power, signal, pneumatic and data connections in harsh industrial environments. Rugged housings protect against water, dust and vibration while enabling high current and voltage transmission, and meeting industry standards for safety and performance. Modular inserts provide exceptional design flexibility and support customizable configurations for a myriad of applications.

Exploded view of a heavy-duty connector showing multiple components.

CRC Connectors

CRC Connectors offer a space-saving solution with up to 50 circuits at about one-fifteenth the size of industry-standard heavy-duty connectors. Support for various mounting styles, configurations and delivery in kit form help simplify design, inventory and ordering work. Spring locks simplify mating and unmating, removable housings streamline field servicing and the modular snap-in design enables tool-free assembly.

CRC connectors terminated onto cables.

MX150L Connectors

The MX150L Connector system features a rugged, sealed format designed for signal and power applications in harsh industrial, marine and commercial vehicle applications. These connectors meet IP67 and UL 1977 standards and offer flexible options such as wire-to-wire, wire-to-panel and wire-to-board configurations. TPA and optional CPA ensure proper assembly and robust reliability in supporting up to 40.0A of current.

MX150L connector housings and receptacles.

Terminal Blocks and Barrier Strips

Offering easy installation and maintenance, secure connections and superior design flexibility, Terminal Blocks and Barrier Strips provide robust and secure connections that simplify wiring while ensuring consistent performance. Available options include modular configurations, multiple wire entry angles, various pitch sizes and screw or spring terminals, providing high current and voltage handling to meet demanding application needs.

Terminal blocks and barrier strips in vertical orientations.

Storage and Memory Rectangular Connectors


DIMM Connectors

Internal memory DIMM Connectors such as DDR4, DDR5 and MiniDIMM sockets are designed to meet JEDEC industry standards for diverse memory applications. These connectors provide 6.4Gbps speed, improved performance, power efficiency and space savings with a smaller footprint and low seating plane that maximize PCB real estate and compatibility with demanding memory applications.

DIMM connectors in black and natural colors.

Serial ATA and Serial Attach SCSI (SAS) Connector System

High-performance, reliable and cost-effective Serial ATA and Serial Attached SCSI connector systems support networking and storage applications by providing high data transfer rates in multiple configurations. SlimSAS Cable Assemblies deliver 12, 16 and 24Gbps data rates, meeting SAS-3, SAS-4 and PCIe 4.0 standards in a compact form factor for storage, mobile and enterprise applications.

Serial Attach SCSI (SAS) connectors in right-angle and vertical orientations.

Rugged Rectangular Connectors


CMC/CMX Connectors

Offering sealed, high-density, hybrid solutions for harsh automotive environments, the CMC/CMX Connector System meets diverse application needs by providing 22 to 154 circuits. These connectors are IP6K7/IP6K9K-rated for extreme conditions and offer TPA and CPA to ensure secure connectivity. CMC/CMX Connectors meet LV214 and USCAR-2 standards and offer multiple polarization, output direction and header options, enabling exceptional design flexibility.

CMC/CMX

Compactus Connectors

Compactus sealed hybrid connectors enable more functions and connectivity in limited spaces for automotive and commercial vehicles. These connectors are available in various circuit sizes, reducing complexity in procurement and supporting diverse application designs. The Compactus system offers 0.50, 1.00 and 2.80mm terminals in one connector to accommodate varying currents and data rates.

Compactus connector header.

ConnTAK50 Connectors

Compact and robust ConnTAK50 Connectors offer up to 22 circuits in a footprint smaller than conventional 0.64mm terminal systems. These connectors use standard 0.50mm AK terminals, support multiple header and wire size options, and offer no-void CPA to improve reliability without increasing the connector size. A patented two-piece beam design ensures vibration resistance and consistent electrical performance.

ConnTAK50 Connector System

DuraClik Connectors

DuraClik Connectors are compact, reliable wire-to-board connectors engineered for applications requiring rugged durability and electrical performance in harsh environments. An inner positive lock, available ISL and TPA, and up to 100N of PCB retention force ensure consistent performance in high-vibration environments. DuraClik Connectors meet stringent automotive standards such as LV214, ES91500-03 and SAE/USCAR-21.

Molex DuraClik Connectors

H-DAC 64 Connectors

The H-DAC 64 unsealed connector system delivers secure and reliable data and power transmission in harsh environments, featuring scoop-proof housings, TPA and positive locking to ensure proper mating in high-vibration conditions. These connectors improve design flexibility by offering single- or dual-row options, vertical or right-angle headers and various circuit sizes.

H-DAC 64 connector headers and receptacles.

Mini50 Connectors

The 0.50mm terminals used in the Mini50 connector system reduce size and weight by up to 50% compared with traditional 0.64mm systems. These high-density connectors provide IP67/IP69K sealing and ISL to ensure reliable operation in harsh automotive environments. Mini50 Connectors meet USCAR 050 standards and offer multiple circuit counts, header orientations and polarization options to minimize design constraints.

Mini50 Connector

MX123 Sealed Connectors

Ideal for automotive powertrain applications and high-vibration environments, MX123 sealed connectors meet GMW3191 specifications and Class I vibration standards. Integrated TPA and CPA ensure secure mating, while filtering and precious-metal plating reduce crosstalk and provide robust contact resistance, ensuring superior electrical performance. Multiple orientations, polarization and color-coding options enhance design flexibility and minimize assembly errors.

MX123 connector system with a header, receptacle and wire dress cover.

MX150 Connectors

Compact, high-performance MX150 Connectors provide sealed, unsealed and hybrid solutions in a reduced package size compared to traditional USCAR connectors. A full range of low- and mid-voltage connectors and components support a diverse range of automotive applications and enable a straightforward transition to 48V wiring without major redesigns, reducing engineering costs and improving efficiency.

MX150 Connectors

MX-DaSH Connectors

The MX-DaSH system combines high-speed data, power and signal circuits into one compact connector, minimizing the need for multiple connectors. Modular designs enable flexible integration of diverse systems, simple scalability and streamlined wiring harness designs, reducing complexity across platforms. MX-DaSH Connectors are designed for ease of assembly and optimized for rugged durability in harsh automotive environments.

MX-DaSH Connector housings.

Stac64 Connectors

Modular and stackable Stac64 Connectors are designed to offer scalable solutions for automotive electronics. Supporting signal and power connections, these unsealed connectors enable easy customization without special tooling. Stac64 Connectors are built to USCAR2 Class II standards and feature pre-assembled TPA and alignment strips to reduce labor costs and simplify assembly work.

Ganged Stac64 connector headers and mating housing.

stAK50h Connectors

The stAK50h Connector System eliminates the need for custom tooling by allowing the easy stacking of headers, supporting 12- to 56-circuit power and signal configurations. Color-coded housings simplify assembly while terminals based on NanoMQS and AK specifications ensure broad compatibility with signal and Ethernet applications. This system meets USCAR2 and global automotive standards, streamlining validation and accelerating time to market.

Ganged stAK50h right-angle connector headers in multiple colors.

Flexi-Latch+ Connectors

The innovative Flexi-Latch+ Connector combines high reliability, ease of assembly and flat flexible cable (FFC)/flexible printed circuit (FPC) connectivity in a compact package. These miniaturized connectors feature a scoop-proof design, mechanical keying and optional lock features to ensure consistent connectivity. Flexi-Latch+ Connectors also support automated assembly processes and are USCAR-2/LV214-validated to resist shock and vibration in harsh automotive environments.

Flexi-Latch+ Connectors with a PCB and FFC

ZN Stack High-Speed Floating Board-to-Board Connectors

Addressing increasing demands for high-speed data processing, power distribution and system reliability in vehicle electronics, ZN Stack floating connectors support ultra-fast data rates in a compact footprint. These rugged, reliable high-performance connectors are validated to automotive specifications and combine 32Gbps data connectivity with up to 40.0A of two-way power transfer capability, reducing the need for external power inputs for PCBs.

Molex ZN Stack floating board-to-board connectors.

Float Stack Automotive Board-to-Board Connectors

Low-profile Float-Stack connectors are advanced micro connectors designed to accommodate misalignment and ensure reliable connectivity in high-density automotive applications and other harsh environments. The unique floating mechanism ensures alignment tolerance, supports compact designs and delivers high-speed signal transmission in a rugged form factor that is resistant to vibration and shock forces.

Float Stack Automotive Board-to-Board Connectors

CLIK-Mate Connectors

High-density interconnects designed for secure mating and streamlined assembly, CLIK-Mate Connectors are ideal for mobile devices, consumer electronics, automotive systems, industrial equipment and other miniaturized applications. Compact pitch options, versatile configurations and an audible click-lock mechanism simplify high-volume assembly and enable compact and reliable designs without compromising performance.

CLIK-Mate Cable Assembly