Skip to main content
Molex Surface-Mount Chip Terminations.

RF SOLUTIONS

Surface-Mount Terminations

Surface-Mount Chip Terminations deliver consistent power handling and thermal dissipation in a compact, vibration-resistant package. These terminations provide precise impedance matching at frequencies up to 12.4 GHz and are prequalified to MIL-PRF/AEC-Q200 standards, offering reliable and heat sink-free performance in RF modules.

Frequency Power (max.) Impedance VSWR (max.)
DC to 12.4 GHz 10W (<4 GHz) 50 or 100 ± 2 Ohms 1.25:1

Chip Terminations

Surface-Mount Chip Terminations.

Features and Benefits


Designers looking to optimize RF termination capabilities face a variety of challenges. Signal ripples and resonances caused by parasitic inductance and capacitance can cause impedance mismatches that degrade VSWR and increase insertion loss. High-power systems require robust heat dissipation capability to prevent failures. Testing and qualification of components can slow development processes and increase costs.

Smaller, higher-density chip terminations with advanced thermal management properties help eliminate bulky heat sinks, enabling higher component density and reduced weight. High-precision components deliver ripple-free performance that avoids reflections and signal distortions, enhancing power efficiency while minimizing failure rates and maintenance costs. Robust construction and prequalified solutions help shorten time to market by ensuring optimal system uptimes and minimizing testing and certification time.

Surface-Mount Chip Terminations from Molex enable efficient heat management without the need for heavy, bulky cooling hardware. These terminations employ low-parasitic end-wrap packaging, precision surface-mount technology (SMT) attachment and optimized metallization to maintain VSWR ≤1.25:1 across the full DC to 12.4 GHz range; minimize inductance and capacitance; suppress ripples; and mitigate resonant effects in the signal path. Prequalified to MIL-PRF and AEC-Q200 standards, these terminations ensure vibration- and shock-resistant performance while helping manufacturers avoid extra qualification processes.

Surface-Mount Termination Minimizes Space Requirements

The surface-mount chip configuration replaces bulky coaxial loads and flanges, reducing weight and the space needed on the board. This supports miniaturization in a variety of aerospace applications.

Molex Surface-Mount Chip Terminations.

Reliable High-Frequency Performance

With a tight ± 2% resistance tolerance and low VSWR of ≤1.25:1 up to 12.4 GHz, these high-power chip terminations ensure minimal signal reflections and consistent power handling in demanding, high-frequency applications. A wide temperature range and vibration-/shock-resistant mounting provide temperature stable performance in harsh environments.

Molex Surface-Mount Chip Terminations.

Compatibility with Stringent Aerospace Standards

These terminations are prequalified to military and aerospace specifications, demonstrating their superior reliability and helping accelerate time to market by streamlining development and testing processes.

Molex Surface-Mount Chip Terminations.

Minimizes PCB space
The terminations are available in sizes as small as 1.3 by 0.6 by 0.3mm, eliminating the need for bulky coaxial terminations and reducing the weight and package size on the PCB.

Delivers high-precision performance
The laser-trimmed, distributed thin-film element is carefully engineered to achieve specified tolerances, keeping signal loss change under 0.5 dB and helping prevent performance degradation for essential systems.

Offers low VSWR
The design absorbs RF energy without reflection, improving system efficiency and minimizing return loss.

Provides robust reliability for challenging environments
The terminations are designed for temperature stability and with a vibration- and shock-resistant SMT attachment, helping prevent failures and ensuring proper operation in harsh aerospace environments.

Enables high-power, high-frequency use
High-efficiency energy transfer using a beryllium oxide ceramic substrate supports high-power applications and high frequencies up to 12.4 GHz, avoiding the need for bulkier solutions and mitigating thermal management challenges.

Datasheets and Guides


Applications by Industry


Proximity warning systems
Spacecraft and satellite systems
Traffic collision avoidance systems

Electronic warfare and transmit/receive modules
Integrated microwave assemblies
Phased-array radars

Magnetic resonance imaging power electronics

5G and distributed antenna system repeaters/transmitters
FM and TV signal transmitters
High-power terminations for isolators and amplifiers
In-building wireless infrastructures

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Surface-Mount Chip Terminations?

Directly mounted to the PCB, Surface-Mount Chip Terminations are components that terminate RF circuits and dissipate thermal RF energy in a compact form factor that minimizes space usage on the PCB.

Why choose Molex for Surface-Mount Chip Terminations?

Molex offers RF Surface-Mount Chip Terminations prequalified to rigorous military and aerospace standards, featuring advanced beryllium oxide substrates for superior thermal dissipation. Molex products deliver precise 50-Ohm impedance matching; low VSWR up to 12.4 GHz; and rugged, vibration-resistant construction.

How do RF Surface-Mount Chip Terminations manage thermal dissipation without bulky heat sinks?

Molex RF Surface-Mount Chip Terminations use a high-thermal-conductivity beryllium oxide substrate that efficiently channels heat directly into the PCB using or through thermal vias and copper planes. This eliminates the need for external heat sinks, enabling smaller, lighter modules while maintaining safe continuous power dissipation up to 10W.

What frequency range and power levels are supported by these terminations?

Molex RF Surface-Mount Chip Terminations operate from DC up to 12.4 GHz, making them suitable for modern wireless and defense systems, including 5G and satellite communications. They can handle continuous power dissipation up to 10W, with a tight ±2% resistance tolerance and typical VSWR of ≤1.25:1, ensuring minimal signal reflection and stable system performance.

Are these chip terminations suitable for harsh environments and military applications?

Yes, Molex Surface-Mount Chip Terminations are prequalified to MIL-PRF-55342, MIL-PRF-55182 and MIL-DTL-8833 standards, ensuring they meet stringent reliability requirements for temperature extremes (–55 to +125°C), vibration, shock and mechanical stress.