Skip to main content
Image

Connectors

High-Speed Internal I/O

As system architects design complex signal channels from point A to point B, they encounter obstacles that become increasingly challenging to overcome—especially at higher frequencies. Molex gives technology innovators an industry-leading portfolio of high-speed internal input/output (I/O) solutions that support next-generation speeds, thermal efficiencies and EMI containment inside the required footprint. By replacing traditional mid-boards and backplanes with performance-minded enhancements like high-speed twinax cables, pathways can be shortened to preserve signal integrity—for reconfigurable routing that adheres to current interface standards without traces on the printed circuit board (PCB).

High-Speed I/O Connectors, Connector Systems and Cable Assemblies


KickStart Connector System

The KickStart Connector System creates an all-in-one cable-based connection system for cabled boot drives that is flexible, easy to implement, and combines power and signal circuits into a single cable.
KickStart Connector and Cable Assemblies

NearStack Connector System

NearStack High-Speed Cable Assembly Solutions deliver superior performance with Twinax wire advantages by implementing an optimized direct-to-cable connector system that maximizes system performance.
NearStack Product Family

NextStream Connector System

Next-generation NextStream Connectors and Cable Assemblies feature high-speed data transmission rates of up to 64 Gbps and meet the latest PCIe Generation 6 standard, making them ideal for a wide range of data-intensive connector-to-connector and connector-to-module applications.
NextStream Connector and Cable Assembly Mating Pair.

MicroBeam Connectors and Cable Assemblies

Delivering low-profile cabled connectivity for high-density, near-chip applications, the MicroBeam system delivers up to 112Gbps with exceptional signal integrity and 12 or 16 differential pairs. The design improves airflow and thermal management with a low overall mated height of less than 7.00mm.

MicroBeam Connectors and Cable Assemblies

Nano-Pitch I/O Connector System

Redefining solutions in the storage, mobile, and enterprise industries, Molex’s Nano-Pitch I/O (NPIO) connectors and cable assemblies offer industry-leading port density, multi-protocol support, and enhanced signal integrity to support PCIe’s OCuLink and SAS-4 (MiniLink) applications
Image

Multi-Trak I/O Connectors

Multi-Trak I/O connectors offer a slim form factor with a 0.60mm pitch and are designed to transmit signal and power, providing greater flexibility in system design and meeting up to PCIe Gen 6 data transmission rates and SFF-TA-1033.
Image

High-Speed I/O Products by Data Rate and Protocol (Per Lane)