Point-to-point hardwiring adds time and complexity to machine builds, with every manual termination creating another opportunity for error. Once the equipment is running, limited status visibility can leave maintenance teams tracing faults device by device, extending mean time to repair (MTTR). At the same time, heavy cable tracks and exposure to fluids can accelerate wear and compromise signal integrity.
A more decentralized approach can reduce these burdens in both installation and maintenance. Pre-terminated and keyed connections simplify assembly, while durable housings consolidate power and signal wiring in a compact footprint. Integrated status indication supports faster troubleshooting, and high-flex interconnects help maintain dependable performance in the presence of moving equipment and harsh process conditions.
Molex delivers these capabilities in a connectivity portfolio built for the machine environment. Brad Ultra-Lock 2.0 Push-Pull Cordsets, color-coded harnesses and modular Heavy-Duty Connectors support faster, more consistent installation. Brad M8 and M12 interconnects, along with DIN Valve Connectors, add sealed connectivity with visual status options, while machine-mounted MPIS Distribution Boxes, Single-Pair Ethernet (SPE) Connectors and M12 Power Connectors extend decentralized power and signal distribution across the system.