Skip to main content
Molex MLX connector receptacle and plugs with terminals crimped to discrete wires.

MLX Connectors

MLX Power Connectors provide a cost-effective solution for various industrial applications in wire-to-board and wire-to-wire combinations and offer greater design flexibility in mating with existing wire harnesses, connectors and PCB headers.

Product Highlights


Current:Circuits:Max. Pitch:
13.5A, 20.0A1 - 156.35mm

Features and Benefits


Fully isolated terminals:
Protect against potential damage of the contacts during handling and mating and provides electrical isolation

Circular contacts and positive locking of terminals:
Ensure terminals are fully seated in the housing to reduce terminal back-out

Industry-standard plugs, caps and terminals:
Allow for design flexibility

Plugs are available in panel mount and free-hanging versions:
Potentially reduces costs by enabling use of smaller PCBs with fewer drilled holes

Polarized cap and plug housings:
Helps caps and plugs mate in one alignment

Terminals and headers available in Gold and Tin plating:
Deliver different cost options while meeting performance needs

Design-flexible plugs and housings:
Allow easy design into wire-to-board applications

Positive-lock housing:
Ensures mated connector assemblies will

Split-pin design of male terminals:
Potentially reduces mating forces

Overview


Design engineers sometimes are limited in their projects with trying to meet performance goals and be cost-effective at the same time. MLX Power Connectors have housing that will accept male or female terminals and offer terminals and headers in Gold and Tin plating.

Mis-mating causes delays in the process which leads to time loss and additional costs. Keying and polarizing features of the MLX Power Connectors allow the operators to avoid mis-mating during the assembly process, saving time and cost.

High mating force causes less life span of connectors. MLX Power Connectors offer a split-pin design for male terminals that is suitable for reducing the mating force.

Applications by Industry


Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

ATVs
Boating
Construction equipment
Heavy equipment systems
Marine equipment
Recreational vehicles

Automation equipment
Conveyor belt

Fan tray assemblies
Rack-mount servers

This is not a definitive list of applications for this product. It represents some of the more common uses.

Datasheets and Guides