Skip to main content
Electrical engineer tests new Molex products in a lab

New Molex Products and Recent Updates

As a trusted global leader in innovation, Molex delivers reliable, high-quality connectivity solutions to help customers achieve their goals. Our proven engineering expertise and strong customer collaboration drive the development of innovative products and services that efficiently solve complex challenges. Explore our newest products and updates for cutting-edge solutions.

New Molex Products


HSAutoLink E 10BASE-T1 Cables and Connectors

Designed to reduce automotive wiring complexity, weight and cost by connecting multiple devices over a multi-drop or point-to-point cable assembly, HSAutoLink E Cable Assemblies are rugged, compact Ethernet solutions optimized for 10BASE-T1S to 1000BASE-T1 Ethernet. The HSAutoLink E system delivers automotive-grade performance and reliability, including flexible configurations that support software-defined vehicle (SDV) and zonal architectures.

Molex HSAutoLink E 10BASE--TIS Cable Assembly

VPS-301 3U VPX Power Supplies

Rugged, reliable and compact, the VPS-301 3U VPX Power Supply from Molex is a conduction-cooled, DC-to-DC power supply designed for defense, aerospace and harsh-environment embedded systems. The power supply delivers up to 1,000W of ultra-clean power with over 95% efficiency, simplifying thermal management in high-power applications. The SOSA-aligned, OpenVPX-compatible and VITA 62-compliant VPS-301 discrete design streamlines system integration and accelerates deployment when compared with lower-output alternatives.

Molex VPS-301 3U VPX Power Supply.

VPS-601 6U VPX Power Supplies

Delivering up to 2,300W of power with up to 95% efficiency, the VPS-601 6U VPX Power Supply from Molex is a DC-to-DC discrete power supply designed for defense, aerospace and high-reliability embedded systems. The VITA 62/OpenVPX-compliant and SOSA-aligned design supports 270V DC input, reduces the need for external filters by natively meeting MIL-STD-461 EMI/EMC standards, enables N+1 redundancy and provides superior power availability for mission-critical platforms.

Molex VPS-601 6U VPX Power Supply

TeraLIGHT Silicon Photonics Connector

The TeraLIGHT system is a detachable, serviceable fiber-to-chip connectivity platform that enables scalable optical connections between single-mode and polarization-maintaining fibers and silicon photonics integrated circuits (PIC) that use an expanded, collimated beam. Designed for co-packaged optics (CPO) applications, the TeraLIGHT system helps customers increase bandwidth density and improve manufacturability. It also helps customers accelerate deployment of next-generation AI, hyperscale and high-performance computing infrastructure.

Molex TeraLIGHT Detachable Silicon Photonic Connector plugged into a modular circuit board.

TeraVERSE Detachable Optical Chiplet Connectors

The TeraVERSE system is a detachable, serviceable fiber-to-chip connectivity platform that enables scalable optical connections between single-mode (SM) or polarization-maintaining (PM) fibers and silicon photonics integrated circuits (PIC). Designed for co-packaged optics (CPO) applications, the TeraVERSE system helps customers increase bandwidth density and improve manufacturability. It also helps customers accelerate deployment of next-generation AI, hyperscale and high-performance computing infrastructure.

Molex TeraVERSE Detachable Optical Chiplet Connectors with a modular circuit board.

Product Enhancements


VersaBeam Expanded Beam Connectors and Cables

New VersaBeam Mini Connectors

VersaBeam Mini is an ultra-compact, 16-fiber Expanded Beam Optical (EBO) connector that solves critical space, thermal and maintenance challenges in high-density AI and hyperscale networks. Building on the award-winning Molex VersaBeam EBO interconnect family, VersaBeam Mini combines expanded beam performance with a Very Small Form Factor (VSFF) to deliver the density required for next-generation AI data centers without compromising serviceability, safety or network time.

Molex Expanded Beam connector and cable assembly.

CP Connectors

New CP-6.5 Panel-Mount Connectors

Panel-mount CP-6.5 Connectors can be mounted directly onto device panels, allowing designers to create robust pass-through interfaces between internal circuitry and external cable assemblies. The new panel-mount option strengthens the CP 6.5 family by bridging the gap between internal connectivity and external interfaces. This addition allows designers to standardize on a single connector family across internal and panel interface requirements, reducing complexity, inventory and assembly time. 

Molex CP 6.5 Connector Family.

SideWize High-Voltage Connectors

New Shrouded Pin Options

When servicing high-current connections, there is a risk of accidental shorts that can lead to poor electrical performance, safety issues and PCB/busbar damage. SideWize 3.40mm connectors offer threaded shrouded pins that attach to PCBs and busbars for wire-to-board and wire-to-busbar connectivity. These connectors help prevent accidental shorts, improving safety and performance while enabling service efficiency without damaging the PCB or busbar. 

Molex SideWize High-Voltage Connectors.

Micro-One Connectors

New Micro-One Through-Hole Header Options in 9- to 16-circuits

Micro-One 2.00mm-pitch wire-to-board connectors use an independent secondary lock and terminal position assurance to ensure reliable connections in high-vibration environments. New 9- to 16-circuit through-hole header options enhance design flexibility and help manufacturers optimize space on the PCB.

Molex Micro-One wire-to-board connector system.

Product Extensions


Pre-Crimped Leads

New Mega-Fit and Mini-Fit Sr. pre-crimped lead options

Molex’s range of pre-crimped leads offers a simple and cost-effective solution for pre-production, prototyping and mass production requirements; these leads are available for the most popular Molex connector families.

Molex pre-crimped leads.

Power and Signal Cable Assemblies

New CP-3.3, Micro-Lock Plus 1.50mm pitch, Mini-Fit, Pico-Lock 3.0 and SideWize cable assembly options

Standard Cable Assemblies deliver Off-the-Shelf (OTS) solutions with a broad offering of Molex connectors and a variety of cable lengths to facilitate both prototyping and global production.

Discrete Wire Power and Signal Cable Assemblies

Recent Product Updates


Barrier Strips

Designed for field wire terminations, Molex barrier strips include accessible large screws of a captive clamping design for simple job-site terminations to stripped copper wire or for connections to common solderless terminals such as ring lugs.

Molex barrier strips.

Solderless Terminals

Increasing electrification demands faster time to market and more robust terminations in wiring, but soldered connections can entail high production and maintenance costs. Solderless terminals from Molex save space, provide robust durability for harsh environments, accelerate assembly operations and simplify maintenance. These rugged crimp connectors ensure reliable connections and support automated assembly, helping reduce rework and failure rates.

Molex Solderless Terminals