Features and Benefits
The increasing need for high-speed data transfer in a wide variety of devices and applications means design engineers must fit more interconnect capability into less space. Real estate on PCBs must be optimized for high-density connections without sacrificing signal integrity, data transmission reliability or equipment performance.
By using modular, high-density mezzanine connectors, designers can deliver high-density signal and power routing in space-constrained architectures. Shielded differential-pair interconnects enable clean and reliable signal transmission at high data rates, while connectors designed with multiple configuration options help designers optimize board spacing and routing to meet specific design requirements.
NeoScale Connectors provide high-density board-to-board connections that conserve PCB space while supporting high-speed system requirements. The shielded triad wafer design supports reliable signal integrity at data rates up to 56Gbps, while the two-piece mezzanine design uses patented solder-charge technology to ensure robust, durable solder joints and error-resistant mating. Modular construction and a choice of stack-height options enable designers to optimize board space and PCB routing in compact architectures, streamlining design work and enabling use with a variety of telecommunications and networking applications.
Videos
Applications by Industry
Personality Cards
High data-rate scanning
NAS towers
Rack-mount servers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are NeoScale Connectors?
NeoScale Connectors are high-speed board-to-board mezzanine connectors designed to route signals and power between stacked PCBs in compact systems. These connectors use a modular triad wafer design to support high-density layouts, clean signal integrity and customizable PCB routing.
What data rates do NeoScale Connectors support?
NeoScale Connectors support high-speed data transmission up to 56Gbps, helping design engineers address fast data-rate requirements in telecommunications, networking, servers and other high-performance applications.
How do NeoScale Connectors help save PCB space?
NeoScale Connectors provide an ultra-high-density signal solution with 82 differential pairs per square inch, enabling engineers to fit more high-speed connectivity into limited PCB real estate while supporting compact board-to-board designs.
How do NeoScale Connectors support signal integrity?
NeoScale Connectors use high-speed triad wafers with two signal pins and one shielded ground pin per differential pair. This design isolates each differential pair to help reduce crosstalk and support clean, reliable signal transmission.
What design options are available for NeoScale Connectors?
NeoScale Connectors offer modular triad wafer configurations, 85- and 100-Ohm impedance options, multiple stack heights and support for differential signals, single-ended signals and power contacts, giving engineers flexibility to tailor the connector to system requirements.