Skip to main content
Polymicro Capillary Tubing

Polymicro Capillary Tubing

Polymicro Capillary Tubing from Phillips Medisize, a Molex company, is offered as a total manufacturing solution, from initial component design, product and process development, prototyping and beta trials to volume production. Polymicro Capillary Tubing is ideal for a range of industries, including scientific, analytical, medical, aerospace, military, industrial, alternative energy and data communication.

Polymicro Capillary Tubing

A large selection of custom and standard capillary tubing, with strict adherence to specifications provides unmatched reproducibility in a broad range of applications.

Polymicro Capillary Tubing

Features and Benefits


Mirror-smooth interior surfaces
Provide stable flow-rate control and reproducible surface modifications

Variety of external coatings
Allows customization based upon application and performance needs
Offers excellent abrasion resistance to maintain product integrity during use

Easy cleaving or cutting
Provides efficient end-face preparation tailored for the application requirements

High-dielectric strength and breakdown voltage
Provides excellent electrical insulation properties in high-voltage environments

Drawn to a wide range of internal and external diameters
Enables considerable latitude for optimal finished product design
Superior dimensional stability over long lengths

Select coatings are transparent from the deep UV to near IR
Provides on-column detection and photo-initiation without coating removal

Superior temperature resistance
Delivers product longevity in demanding thermal and harsh applications

A wide variety of standard tubing sizes
Provide outstanding product-design flexibility

Laser machining and windowing
Provides minimal background noise
Maintains product strength during use

Prototype to volume production
Provides simplified OEM sourcing and support

Variety of cutting and cleaving techniques
Provide efficient end-face preparation tailored to the application requirements

Multi-capillary assembly expertise
Reduces time-to-market with on-site-available technical experts

Digital Catalog


Specifications


TSP Characteristics
Operates up to 350°C
Biocompatible Polyimide coating
Fluidic flow rate control
Strong and flexible