Back to Industries & Applications
Product Highlights
Style: | Speed: | Type: |
---|---|---|
Watertite pendant stations (2 -12 button customization) | Super-Safeway push-button pendant stations (1 and 2 speed) | Weather-resistant push-button covers (FS/FD box to pendant station) |
Features and Benefits
Overview
Watertite pendant stations are rugged enough to withstand the most hostile industrial environments, yet ergonomically designed to fit an operator’s hand. Unlimited combinations allow the customizations of 2-, 4-, 6-, 8-, 10-, and 12-button pendant stations. Choose from single- to three-speed switches, E-stop switches, key switches, and indicator lights. The lightweight housing is impact resistant and rated to NEMA 4X.
Super-Safeway pushbutton pendant stations feature NEōTEX rubber construction to protect buttons from industrial elements. They support a number of applications with momentary switches for single-speed or two-speed needs, while maintained switches can be purchased as an accessory or replacement part. Single-speed uses are extended with the emergency-stop option, and the switches can be wired as an electrical interlock. All Super-Safeway push-button pendants include a legend-plate package, compression-type cord grips, wire retainer at the screw terminals, and metal bracket for messenger cord. Wire-mesh grips for added strain relief are ordered separately.
Weather-resistant pushbutton covers transform your F.S./F.D. box into a pendant station. Constructed of NEōTEX rubber, the cover includes integral push buttons that can be wired normally-open or normally-closed. Flat-green and rounded-red button inserts aid in proper operation. Switches are single- or two-speed momentary-contact type and the single-speed switches can be wired with electrical interlock.
Applications by Industry
Automated assembly equipment
Automatic doors
Automation controllers
Automation equipment
Automotive plants
Cranes
Workstations
This is not a definitive list of applications for this product. It represents some of the more common uses.