| Current | Pitch | Wire AWG | Operating Temperature |
|---|---|---|---|
| Up to 14.0A | 3.50mm | 22 to 16 | -40 to +120°C |
Features and Benefits
Customers require high power in a small form factor to allow for space savings without sacrificing the power they need to meet their design requirements. Ultra-Fit Connectors optimize PCB space by offering a compact package that provides superior power-handling to meet high-current demands. With these connectors, manufacturers can leverage space-saving opportunities to achieve their design objectives.
Designers are also challenged to expand product functionality without increasing the overall size of the device. Ultra-Fit Connectors offer a 3.50mm pitch size with various configurations and mechanically keyed, color-coded options to increase design flexibility and reduce mis-mating risks. With tangless terminals, same-circuit, multiple-connector use, and an ultra-low mating force, these connectors allow engineers additional design flexibility to improve device functionality without increasing the overall connector size.
As products require more power in miniaturized devices, managing heat effectively is becoming increasingly critical. Ultra-Fit Connectors are designed to safely carry more current without overheating due to their longer centerline to accommodate a larger wire insulation diameter. These connectors are also Glow Wire capable and provide low halogen properties while maintaining flame resistance. As a result, customers can safely manage heat dissipation, while maintaining system reliability and high performance.
Datasheets and Guides
Product Brief (PDF)
Videos
Applications by Industry
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
USB charging ports
Infotainment
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.