| Power Output | Configuration | Vehicle Integration | Architecture Ready |
|---|---|---|---|
| 45 to 180W total output (up to 100W per port), USB-PD 3.x/EPR capable | Single and dual port; charger only or charger + data; slim and standard form factors | LIN integration, optional CAN, intelligent load shedding and thermal protection, EPR and AVS | 12 and optional 48V support; central power compatible; zonal and SDV ready |
Features and Benefits
Automotive design engineers are challenged with balancing the increasing demands for laptop-class charging inside the vehicle with tight packaging constraints and cost pressures. Delivering higher wattage requires advanced management of heat, wiring complexity and vehicle power budgets.
Molex provides scalable USB-PD architectures with up to 180W total output, intelligent load and thermal management, and vehicle network integration designed for centralized and zonal electrical systems. Molex solutions enable dynamic power sharing and LIN/CAN integration within compact 20.00mm-height modules, enabling sustainable performance for real-world conditions.
Datasheets and Guides
Applications by Industry
Center stack systems
In-cabin applications
Frequently Asked Questions
What are automotive USB modules?
Automotive USB modules from Molex are vehicle-grade assemblies that incorporate USB connections inside the vehicle. USB power delivery (PD) modules provide battery charging capability, while data connections may also be included to provide an interface between a mobile device and the vehicle’s network. These modules are designed to be rugged and reliable, capable of withstanding the shocks, vibration and temperature variations found in automotive environments.
What is the maximum power supported by Molex automotive USB modules?
Molex supports scalable USB-PD architectures from 45 to 180W total output, with up to 100W per port depending on configuration.
Do Molex USB modules support 48V vehicle systems?
Yes. Select platforms support optional 48V architectures and centralized power integration strategies.