Product Highlights
| Protocols: | Bandwidth: | Lanes: |
|---|---|---|
| SAS, PCIe, SATA | 12 Gbps per Channel (SAS 3.0) 16 GT/s per Channel (PCI Express) | 1 - 6 |
Features and Benefits
Overview
Today’s data transfer needs call for increased port density and speed in smaller packaging. Nano-Pitch I/O™ Interconnect System moves data at 25 Gbps, making this one of the densest, fastest and smallest I/O connectors in the industry.
Consumer electronics and enterprise servers and storage customers desire capabilities for simple download to external storage systems across a multitude of protocols. Nano-Pitch I/O Interconnect System is compatible with all known PCIe, SAS and SATA protocols, as well as future-proofed for PCIe Gen 4 (16 GT/s) and SAS 4 (25 Gbps). This system will solve space and performance issues in download systems well into the future.
Applications by Industry
Data center and enterprise storage systems
HBA (Host Bus Adapter) servers
JBODs
RAIDs (Redundant Array of Individual Disks)
Storage racks
Routers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.