Skip to main content
Molex VPS-301 and VPS-601 Rugged Power Supplies.

Rugged Power Supplies

Supplying durable and clean power for mission-critical systems in aerospace, defense and industrial applications, rugged power supplies from Molex are designed for exceptional reliability in environments subject to severe shock, vibration and temperature extremes. These fully customizable solutions help optimize performance, streamline integration, enable future scalability and meet specific regulatory requirements and industry standards.

VPX Power Supplies


VPS-301 3U VPX Power Supplies

Embedded systems increasingly need more power in a small, ruggedized platform. The VPS-301 power supply delivers up to 1,000W in a compact 3U VPX module, featuring ultra-clean power, native EMI performance, advanced system management and superior thermal efficiency. This supports faster integration and reliable operation for demanding aerospace and defense applications.

Molex standard D-Sub connectors

VPS-601 6U VPX Power Supplies

Providing high-density power in an efficient package, VPS-601 power supplies deliver up to 2,300W with up to 95% efficiency and 270V DC input support. These VITA 62/OpenVPX-compliant solutions simplify system integration, reduce thermal and EMI/EMC design challenges, and improve power availability for mission-critical VPX architectures.

Molex standard D-Sub connectors