| Charging Standard | Power Levels | Vehicle Integration | Architecture Ready |
|---|---|---|---|
| Qi 2.0 (MPP) and Qi 2.2 platforms | 15W (production) or 25W (in development), hardware ready for higher power | CAN FD and LIN, AutoSar 4.3, NFC optional, EMC optimization | 12 and optional 48V support, central power compatible, SDV ready |
Features and Benefits
Automotive design engineers face increasing customer expectations for faster wireless charging while meeting alignment sensitivity, thermal and EMI requirements in compact consoles. Innovative Qi2 magnetic architectures introduce new challenges in power delivery, software integration and compliance.
Addressing these challenges requires robust, miniaturized and high-precision solutions. Molex delivers production-proven Qi platforms that optimize magnetic alignment, incorporate advanced EMC filtering and employ efficient thermal management systems. With millions of units delivered globally, Molex wireless charging systems offer an established track record of success in real-world vehicle environments.
Featured Videos
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are wireless charging modules?
Wireless charging modules are power modules within the vehicle that allow a phone or other mobile device to charge electromagnetically across an air gap, typically using a Qi inductive coupling pad.
What wireless charging standards does Molex support?
Molex supports Qi 2.0 (MPP) 15W production platforms and Qi 2.2 25W development architectures. Hardware is also designed for future higher-power evolution.
Does 25W wireless charging require active cooling?
Depending on vehicle environment and packaging constraints, 25W MPP systems may require active thermal management to sustain performance. Contact Molex for more information.