Connectors meeting United States military specification MIL-DTL-83513 are rugged, microminiature electrical interconnects featuring a high pin density with a 0.50″ contact pitch. The durable housing, high-reliability contact design and polarized shell allow these connectors, also called M83513 connectors, to withstand shock, vibration and extreme environments in size- and weight-constrained aerospace, defense and industrial applications.
MIL-DTL-83513
MIL-DTL-32139
United States military specification MIL-DTL-32139 covers extremely small, rectangular nano-miniature connectors with 0.025″ contact spacing. These connectors are ideal for densely packed electronic systems in harsh conditions such as aerospace, satellite and missile systems where size, weight and reliability are essential.
MIL-DTL-55302
Interconnects that meet US military specification MIL-DTL-55302 are rugged, multi-contact, rectangular PCB connectors featuring two or more rows of contacts with 0.100″ or 0.075″ contact spacing. These connectors offer high reliability, rugged durability and high-density contact spacing for a variety of PCB power and communication applications in challenging environments.
MIL-STD-1275
Defining the electrical characteristics of 28V DC power systems used in military ground vehicles, United States military specification MIL-STD-1275 includes steady-state voltage limits and standards for transient conditions at the input of connected equipment. Compliant equipment can maintain reliable operation and protect sensitive electronics while withstanding vehicle power disturbances such as voltage spikes, surges, dips and reverse polarity.
MIL-STD-704
MIL-STD-704 is a United States military specification that defines the characteristics and requirements of aircraft electrical power supplied at the input terminals of utilization equipment. Devices that comply with MIL-STD-704 can tolerate voltage variations, transients and power conditions encountered in aerospace platforms, ensuring reliable system performance for mission-critical applications.