Hand Tools: Low-volume users can choose from a range of snap-on modules that mount to a common pistol or bench mounted holder. These modules can be easily changed to accommodate various connector styles. Typically, these tools yield production rates of up to approximately 180 terminations per hour depending on the application.
Manual Press Tools: For medium production volumes, Molex offers a variety of manual press bench tools designed to process cable or discrete wire to further increase productivity. For tools in this category, production rates of up to 180 terminations per hour or more for discrete wire or IDT terminations are not uncommon, depending on the application.
Fully-Automatic Machines: For high volumes, Molex offers our industry standard applicator tools to increase the end users' productivity. Our applicators will process in most of the industry standard wire processors in the marketplace. For tools in this category, production rates of up to 3000 termination per hour for discrete wire are not uncommon depending on the application.
Special Machines: Molex can quote special machines upon request with optional features that parallel the Phoenix/Eagle Series. In general, these machines differ by the manner in which connector termination and wire handling is accomplished. Additionally, daisy chain and different connector orientations can be accomplished.