Skip to main content
Float Stack Automotive Board-to-Board Connectors

BOARD-TO-BOARD CONNECTORS

Float Stack Automotive Board-to-Board Connectors

As automotive technology rapidly advances and vehicles become more connected, design engineers seek enhanced flexibility and performance in electric vehicle (EV) applications. Float Stack Connectors offer a wide range of mating heights to meet these diverse circuit demands. These connectors support high-current applications, while a large floating range compensates for tolerance variations, enabling smooth automated assembly. Float Stack Connectors ensure superior reliability with exceptional anti-vibration performance for robust connections in demanding environments.

Current Circuits Pitch Validation Standards
Signal Pin: Up to 0.5/1.0A
Power Pin: Up to 5.0A
10 to 80 1.00mm USCAR V2 and LV214 compliant

Plugs

Float Stack Board-to-Board Plug.

Receptacles

Float Stack Board-to-Board Receptacle.

Features and Benefits


Engineers are challenged with integrating multiple functions into a single module, while reducing its overall size and weight. They also want assurance that the components are robust enough to withstand the harsh conditions typical of automotive environments. Additionally, designers require systems that can seamlessly communicate with other vehicle components.

To address these concerns, engineers need products that enable design flexibility while adhering to compact design needs. They also need options for material selection and design practices that enhance durability.​ Also, connectors that adhere to industry standards and ensure designs are compatible with existing vehicle architectures add significant value for the success of automotive end products.

Float Stack Connectors contribute to the overall success of vehicle designs. These board-to-board connectors offer a wide range of mating heights, providing the design flexibility needed to integrate multiple functions while minimizing device weight.​ Also, with two points of contact, Float Stack Connectors deliver increased contact reliability for exceptional anti-vibration performance and with their floating feature, provide additional reliability in harsh vibration environments. These connectors are USCAR V2 and LV214 compliant and ensure designs are compatible with existing vehicle architectures.

Tolerance Compensation

The Float Stack connector design supports high-current applications, while a large floating range of +0.75mm compensates for tolerance variations, enabling smooth automated assembly.

Float Stack board-to-board plug compensating for tolerance variations

Design Flexibility for EVs​

Customization and flexibility are key factors in the automotive industry. Offering a range of mating heights and circuit sizes, Float Stack Connectors provide design engineers with reliable and adaptable solutions. These versatile connectors are a dependable choice to meet diverse consumer needs in automotive applications.

Transparent illustration of an electric vehicle exposing key components

Multiple-Function Integration

Float Stack Connectors enable multiple functions while keeping the weight of the device to a minimum. Capable of supporting data rates up to 1Gbps, these connectors address the growing need for high-speed data transmission in modern automotive designs.

Multi-functional Float Stack connector

Provides design flexibility
Various mating heights and circuit sizes are available to meet customer demands.

Enables automation assembly with tolerance compensation
The large floating range is +0.75mm in x, y and z directions for high-volume assembly, increasing production.

Meets high-current demands
Power-pin options enable effective handling of high-current requirements.

Increases contact reliability with excellent anti-vibration performance
These connectors have two points of contact for enhanced contact reliability.

Datasheets and Guides



Float Stack Automotive Board-to-Board Connectors

Float Stack Connectors offer a wide range of mating heights from 8.00 to 34.00mm and support multiple circuit configurations, including a 1.00mm pitch with 10 to 80 circuits and a 2.00mm pitch in a right-angle orientation with 10 to 40 circuits. A ±0.75mm floating capability in the X, Y and Z axes compensates for tolerance variations and connector misalignment, enabling smooth and automated assembly. Learn how Float Stack Connectors bring design flexibility for electric vehicle architectures.

Applications by Industry


Battery management systems
DC-to-DC converters
Inverters
Motor control units
On-board chargers

Automation robot arms
Surface mount machines

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Float Stack Connectors?​

Float Stack Connectors are automotive-grade, 1.00mm-pitch floating board-to-board connectors developed for PHEV/BEV modules such as DC-DC converters, inverters, microcontroller units, on-board chargers and battery management systems.

What is the contact type of Float Stack Connectors?​

These are dual-contact connectors which enhance contact reliability.​

Are Float Stack Connectors automotive grade?​

Yes, these connectors are USCAR2 V2 and LV214 compliant.​

Do Float Stack Connectors have power pins?​

Yes, these connectors have power-pin options with 5A*4pins.​

What is the mating height and circuit variation of Float Stack connectors? ​

Float Stack Connectors provide a wide range of mating heights from 12.00 to 30.00mm with various circuit sizes available.