Embedded systems subject to harsh conditions such as extreme temperatures, shock, vibration and altitude require robust and high-reliability power supplies. These power supplies must comply with industry or regulatory standards, meet application-specific requirements for power input and output, and integrate seamlessly with controllers and external systems. To optimize program efficiencies, power supplies must also support streamlined design, prototyping, qualification and production processes.
AirBorn Custom Power Supplies are engineered to solve formidable power management challenges in aerospace, defense and space systems. These embedded or stand-alone power solutions are designed to withstand extreme conditions, providing ultra-reliable performance despite wide temperature ranges, high altitudes, severe shocks and high vibration. A collaborative approach provides end-to-end support and expertise, from initial concept through design, prototyping, testing and qualification. AirBorn Custom Power Supplies meet stringent aerospace standards and streamline system integration by offering various customizable firmware, sensor, pin-definition and communication-protocol options. Vertically integrated manufacturing and 100% factory environmental stress testing ensure quality, durability and rapid deployment for essential power systems. Efficient and compact designs also enable retrofits that deliver more power in the same footprint for system upgrades.