Skip to main content
CLIK-Mate Cable Assembly

Wire-to-Board

CLIK-Mate Connectors

Ideal for demanding applications requiring reliable, space-saving solutions, CLIK-Mate Connectors offer compact, high-density and durable connections for challenging systems. These connectors enable customization, reduce assembly complexity and provide exceptional mating accuracy.

Pitch Current Circuits Voltage
1.25, 1.50 and 2.00mm Up to 4.0A 2 to 34 Up to 250V

Connector Headers

CLIK-Mate Receptacle

Connector Housings

CLIK-Mate Housing

Crimp Terminals

CLIK-Mate Crimp Terminal

Cable Assemblies

CLIK-Mate Cable Assembly

Features and Benefits


Operators often face challenges ensuring connectors are accurately and securely mated, especially during blind-mating operations. Assembly process delays and errors occur due to high insertion forces and unconfirmed connector mating. To help prevent costly rework or connection failures, there is a significant need to ensure secure and reliable mating while reding assembly time.

Robust connections require dependable locking mechanisms that secure connectors once mated. An audible click provides clear confirmation that the connector is properly engaged, even when not visible. Additionally, low insertion force connectors help avoid delays and minimize errors, saving time for operators.

Molex CLIK-Mate Connectors feature a low insertion force and integrated locking mechanism, reducing operator physical strain, assembly time and the risk of connector damage. Audible click feedback confirms successful mating without visual verification, mitigating connection errors. The secure CLIK-Mate connector design enhances the durability and reliability of the assembled product, making the mating process easier and faster for operators.

Robust Connections for Harsh Environments

CLIK-Mate Connectors feature an inner positive lock and a unique tuning-fork terminal design, which ensure strong, durable and reliable electrical connections. Meeting the automotive USCAR V2 standard for vibration and mechanical shock, these connectors ensure stable connections in harsh environments and simplify maintenance.

CLIK-Mate header and terminals.

Simplified and Efficient Connector Design

Featuring low insertion force and locking mechanisms, CLIK-Mate Connectors facilitate efficient and secure mating during assembly. This reduces assembly time and the risk of connection errors. The audible click ensures connectors are properly mated even when invisible to the operator.

Three CLIK-Mate connectors in various circuit sizes.

Multiple Options for Enhanced Design Flexibility

With exceptional design flexibility through their extensive range of features and configurations, CLIK-Mate Connectors are ideal for diverse application needs. Available in multiple pitch options, circuit sizes and plating types, these connectors provide several mounting and orientation styles to enable seamless integration into various PCB layouts.

Two CLIK-Mate connectors in vertical and right-angle orientations.

Avoids terminal buckling and secures contact​
The unique tuning-fork terminal design reduces contact resistance and ensures high contact reliability through the two-point contact.​

Enables customization​ to optimize performance
To reduce design restrictions, variable plating options are available to meet specific performance, durability and/or cost requirements.

Provides design flexibility​
A wide variety of mounting styles, colors, orientations and rows enable various design configuration options to overcome design constraints.

Enables secure mating and a low insertion force for exceptional reliability​
Positive inner locks protect connectors from disengagement due to vibration or shock, and an audible click ensures locking is engaged.

Offers fast time to market with drop-in replacement
Engineers can avoid timely and costly redesigns/layout changes as components can fit directly into the existing PCB footprint.

Datasheets and Guides



CLIK-Mate Wire-to-Board Connectors

Optimized for demanding applications, CLIK-Mate Connectors deliver secure and reliable wire‑to‑board connectivity in tight spaces. These compact connectors offer a robust locking mechanism, high-density design flexibility and proven performance.

CLIK-Mate 1.50mm-Pitch Wire-to-Board Connectors

For engineers who require high-density, reliable signal connections in compact electronic systems, Molex CLIK-Mate Connectors deliver robust, space-saving connectivity solutions for exceptional performance. Unlike other signal connectors designed for lighter-duty applications, CLIK-Mate Connectors offer a positive locking mechanism, an audible mating click, and an innovative tuning fork design, ensuring secure, vibration-resistant connections, ideal for demanding applications. This combination of miniaturization, reliability and configurability empowers engineers to design compact, lightweight systems tailored to their specific signal needs, overcoming space constraints and mechanical stress challenges.

Applications by Industry


Drones
EVTOL aircraft

Blenders
Coffee makers
Printer and copy machines
Refrigerators
Sewing machines
Vacuum cleaners

2-Wheelers, 3-wheelers and e-bikes
Control modules
Electrification: OBC, DCDC, PDU, BMS equipment
​​In-cabin applications
Lighting and lamps
Steering control systems and sensors
Telematics
Zonal architecture

Charging stations

Air-conditioner units

Industrial robotics
Inverters
Machine builders
Power-distribution systems

Servers
Switches

Cooling- and thermal-management systems
Open compute project

Servers and switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Case Study

Secure, Precise Connectivity Solutions Drive Seamless 3D Printing Innovation

Discover how Prusa Research uses CLIK-Mate connectors to improve ease of assembly and reliability across both pre-assembled and DIY 3D printer kits. These versatile connectors provide secure, tool-free assembly and seamless upgrades—enhancing printer build quality at every level.

Prusa Research CORE ONE 3D Printer

Frequently Asked Questions


What are CLIK-Mate Connectors?

CLIK-Mate Connectors are advanced wire-to-board connectors designed for applications that require durable and reliable connections while maintaining a compact form factor. These connectors feature an audible click for secure mating.

What makes CLIK-Mate Connectors reliable and secure?

CLIK-Mate Connectors feature an inner positive lock that provides a secure, vibration-resistant connection. Combined with a unique tuning-fork terminal design, these connectors ensure robust electrical contact with a low insertion force and long-term reliability.

Are CLIK-Mate products certified to automotive standards?

CLIK-Mate 1.50mm-pitch connectors are USCAR2 V2 certified for vibration and mechanical shock and have excellent performance in harsh automotive environments.

What pitch sizes are available for CLIK-Mate Connectors?

CLIK-Mate Connectors are offered in multiple pitch sizes: 1.25, 1.50 and 2.00mm.

What plating and material options are available?

CLIK-Mate terminals are commonly tin plated for cost savings, with optional gold-plating variants to further extend durability. Gold-plating variants have three plating thickness: 0.10, 0.38 and 0.76µm for the 1.50mm-pitch connector. The housing uses flame-retardant materials with UL94 V-0 rated.

Are CLIK-Mate Connectors easy to assemble?

Yes, they feature low insertion force terminals and a positive lock for easy assembly with an audible click, which makes it easy for the operator to confirm proper mating.