Skip to main content
Sliver-Edge-Card-Connectors

Sliver Edge Card Connectors

The versatile Sliver Edge Card Connector, recognized by the Small Form Factor Committee (SFF), JEDEC, Open Compute Project (OCP) and Gen-Z Consortium standards, offers various configurations and up to 4 for effective use in wide variety of high-speed board-to-board, copper flex and cable applications.

Product Highlights


Circuits:Data Rate:Pitch:
56 - 28032 Gbps NRZ
(roadmap to 56 Gbps)
0.60mm

Features and Benefits


Small 0.60mm pitch:
Offers a 30% space savings compared to a conventional 0.80mm-pitch solution

Custom cable assemblies available:
Simplified procurement by enabling the cable assembly to be purchased from the same vendor as the connector

32 Gbps, with a roadmap to 56 Gbps:
Serves as a tiered, scalable solution

Recognized by the SFF Committee, Gen-Z Consortium, and OCP:
• Delivers known performance levels
• Recognized as a proven industry-standard solution

A versatile connector for use across multiple platforms:
• Adaptable for memory/storage, accessory cards and orthogonal direct configurations
• Enables large-volume purchases for a variety of applications

Overview


Customers are always trying to obtain the best price on connector solutions. One strategy is to leverage one connector solution across as many applications as possible, enabling high-volume purchasing. Sliver Edge Card Connectors were designed to be a connector solution that can be used across multiple platforms. Sliver can be adapted to be used for memory/storage, accessory cards and orthogonal direct configurations.

Data center architecture is being dictated more and more by industry standards, because of known performance, availability and collaboration between customers and connector suppliers. Customers are likely to refer to a connector by the industry standard (SFF-TA-1002) rather than “Sliver.” The Sliver Edge Card Connector is recognized by the SFF, JEDEC Committee, Gen-Z Consortium and OCP.

The data center industry is moving toward a smaller pitch to conserve board space. The Sliver Edge Card Connector has a 0.60mm pitch, which offers a 30% space savings compared to a conventional 0.80mm-pitch solution.

As chip speeds increase, customers are interested in the solution that provides the cleanest signal integrity performance. The Sliver Edge Card Connector is a high-speed solution that offers SI performance to 32 Gbps, with a roadmap to 56 Gbps.

Applications by Industry


IoT devices

AR/VR
Mobile devices

Chassis
Interposer cards
Servers

This is not a definitive list of applications for this product. It represents some of the more common uses.