Skip to main content

Pico-EZmate Connectors

The Pico-EZmate Connector Systems are designed for space-constrained applications. Each product has its own unique features and advantages. The Pico-EZmate Plus provides a higher current rating and wider temperature range, and Pico-EZmate HC is designed for high current-carrying applications.

Pitch Mated Height Max. Derating Current
1.00mm
1.20mm
1.80mm

1.20mm
1.55mm
1.65mm

3.0A
5.0A

Pico-EZmate HC

Pitch: 1.80mm
Current: 5.0A
Wire AWG: 22 and 24

Pico-EZmate HC

Pico-EZmate Plus

Pitch: 1.00mm
Current: 2.8A
Wire AWG: 28 and 30

Pico-EZmate Plus

Pico-EZmate

Pitch: 1.20mm
Current: 1.5A
Wire AWG: 28 and 30

Pico-EZmate

Cable Assemblies

Pico-EZmate High Current Cable Assembly

Features and Benefits


Industries in general have been moving towards ever shrinking module sizes and this lends pressure on component makers for reduced size interconnect solutions.

The Pico-EZmate 1.20mm Connector System meets this need with mated-heights of 1.55mm and 1.65mm.

The Pico-EZmate Plus Connector System has a current rating of up to 2.8A and an improved withdrawal force, in a compact 1.00mm-pitch that delivers high performance in a low-profile height, making them ideal for automated assembly processes in tight-spaced applications across various industries.


Vertical mating
Offers fast, fool-proof mating without the possibility of wrong orientation or mismating

Polarizing key
Prevents mismating

Open-top receptacle header:
Snap-in mating for speedy assembly processing

Ultra low-profile mated heights
Enables easy fitting for vertical space savings

Open space on header
Accommodates pick-and-place

Videos


Pico-EZmate Plus Connectors

Delivering high performance at a low-profile height, Pico-EZmate Plus Connectors support up to 2.8A, making it a reliable choice for various applications. These products are ideal for automated assembly processes in tight-spaced environments, allowing engineers to meet the growing demands for smaller module sizes. The top entry design features snap-in mating, for quick and easy assembly, and provides improved retention for secure connections. 

Pico-EZmate HC Wire-to-Board Connectors

Designers are constantly challenged with fitting high-performance components into compact spaces. Pico-EZmate 1.80mm-Pitch HC Connectors offer a reliable solution with their slim profile for exceptional space savings. These connectors deliver a high current rating of up to 5.0A and a dual locking system for easy top-down entry, providing outstanding performance where space is at a premium.

Applications by Industry


Measuring equipment

Mobile phone
Tablets

Data termination equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.