Skip to main content
EXTreme LPHPower Connector

EXTreme LPHPower

The Molex EXTreme LPHPower Connector is a mixed, high current power and signal connector system that picks up where traditional connectors leave off.

Product Highlights


 Pitch:  Circuits:Current
(MAX per contact):
Voltage:
1.27 - 12.00mm2 - 5430.0A250V

PCB Headers

Molex EXTreme LPHPower right-angle plug.

PCB Receptacles

Molex EXTreme LPHPower receptacle.

Features and Benefits


Low-profile design

Low-profile power contacts enhance system airflow with power contacts that are parallel to the PC board, permitting an overall connector height of 7.50mm.

Flexible design configurations

LPH receptacles mate to either LPH plug or industry standard 1.57mm card edge providing greater flexibility amongst multiple industries and applications.

Hybrid power/signal design

Allows power and return in the same bay to accommodate common DC power requirements.

Receptacle sides mates to Molex standard LPH plug or an industry standard 1.57mm PCB gold finger card edge:
Extends design flexibility

Rated for current interruption:
Meets hot-plugging requirements

Rugged signal and power contacts:
Reduce the potential for stubbing or damage

Two isolated power contacts per housing bay (top and bottom):
Allows power and return circuits in a single bay for a total of 60.0A per power bay

Overview


The EXTreme LPHPower Connector is a mixed, high-current power and signal connector system that picks up where traditional connectors leave off. Designed with power blades parallel to the PC board, its extremely low-profile height of only 7.50mm allows greater system airflow while taking up 53% less space than traditional connectors with the same current rating.

Designed as a new generation of power interconnect, Molex's EXTreme LPHPower connector provides up to 127.0A per linear inch of space, has two isolated power blades in each housing bay and can be mated in a right-angle, co-planar or vertical orientation. EXTreme LPHPower can be mated in a traditional two-piece connector system, or as a one-piece receptacle-to-cardedge / busbar application.

 

Applications by Industry


Test equipment
Workstations

Industrial controls

1U rack box
Backplanes
Power supplies
Routers and switches
Servers

This is not a definitive list of applications for this product. It represents some of the more common uses.

Video