| Data Rate: | Pitch: | Board Thickness: |
|---|---|---|
| 12.5 - 20.0+ Gbps | 0.75 - 2.50mm | .062, .093, .110, .125mm |
Product Highlights
Features and Benefits
Overview
The EdgeLine portfolio encompasses a dynamic group of product families that take advantage of the compact and clean interface of plated fingers on the edge of a printed circuit board. These one-piece solutions are cost effective - they are only required when a peripheral interface or upgrade card is populated. EdgeLine connectors have a customizable card-edge interface where designers can specify first-mate, last-break designations as well as shorter stubs for high-speed communications.
The EdgeLine portfolio consists of vertical 12.5, 15 and 25 Gbps edge-card connectors including EdgeLine Signal Power (ESP), Coplanar, CoEdge and CoBridge, all of which deliver low-cost, flexible and scalable solutions for low-to-mid-range telecom, computing and storage applications.
Applications by Industry
Connectivity
Signal
Computing systems
PCIe
SAS
SATA
Storage systems
This is not a definitive list of applications for this product. It represents some of the more common uses.